Special Frame SP Series Flat Bar (H: 2 mm)

Special Frame SP Series Flat Bar (H: 2 mm)
Designed for specific purposes like ducts, conveyors, oil pans, shelves, and hinges, etc. Additional work will be a requirement, including flat bars and equilateral angles.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AFFB-01505-[15-2000/1]
AFFB-01510-[15-2000/1]
AFFB-01515-[15-2000/1]
AFFB-01520-[15-2000/1]
AFFB-02020-[15-2000/1]
AFFB-02502-[15-2000/1]
AFFB-03005-[15-2000/1]
AFFB-03010-[15-2000/1]
AFFB-03015-[15-2000/1]
AFFB-03020-[15-2000/1]
AFFB-03030-[15-2000/1]
AFFB-04005-[15-2000/1]
AFFB-04010-[15-2000/1]
AFFB-04020-[15-2000/1]
AFFB-04040-[15-2000/1]
AFFB-04505-[15-2000/1]
AFFB-04512-[15-2000/1]
AFFB-06005-[15-2000/1]
AFFB-06010-[15-2000/1]
AFFB-06012-[15-2000/1]
AFFB-06015-[15-2000/1]
AFFB-06020-[15-2000/1]
AFFB-06030-[15-2000/1]
AFFB-08005-[15-2000/1]
AFFB-08010-[15-2000/1]
AFFB-08015-[15-2000/1]
AFFB-08020-[15-2000/1]
AFFB-08040-[15-2000/1]
AFFB-09005-[15-2000/1]
AFFB-09010-[15-2000/1]
AFFB-09012-[15-2000/1]
AFFB-09015-[15-2000/1]
AFFB-09020-[15-2000/1]
AFFB-10015-[15-2000/1]
AFFB-10020-[15-2000/1]
AFFB-12005-[15-2000/1]
AFFB-12010-[15-2000/1]
AFFB-12015-[15-2000/1]
AFFB-12020-[15-2000/1]
AFFB-20015-[15-2000/1]
AFFB-20020-[15-2000/1]
AFFB-25015-[15-2000/1]
AFFB-25020-[15-2000/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDimension (W)
(mm)
Height (H)
(mm)
Length
(mm)
Length
(mm)
Length
(mm)
Length
(mm)
Length
(mm)
Length
(mm)
Length
(mm)
Length
(mm)
1 8 Days 10155---15 ~ 2000----
1 8 Days 101510--15 ~ 2000-----
1 8 Days 101515-------15 ~ 2000
1 8 Days 101520------15 ~ 2000-
1 8 Days 102020------15 ~ 2000-
1 8 Days 1025215 ~ 2000-------
1 8 Days 10305---15 ~ 2000----
1 8 Days 103010--15 ~ 2000-----
1 8 Days 103015-------15 ~ 2000
1 8 Days 103020------15 ~ 2000-
1 8 Days 103030-15 ~ 2000------
1 8 Days 10405---15 ~ 2000----
1 8 Days 104010--15 ~ 2000-----
1 8 Days 104020------15 ~ 2000-
1 8 Days 104040-----15 ~ 2000--
1 8 Days 10455---15 ~ 2000----
1 8 Days 104512----15 ~ 2000---
1 8 Days 10605---15 ~ 2000----
1 8 Days 106010--15 ~ 2000-----
1 8 Days 106012----15 ~ 2000---
1 8 Days 106015-------15 ~ 2000
1 8 Days 106020------15 ~ 2000-
1 8 Days 106030-15 ~ 2000------
1 8 Days 10805---15 ~ 2000----
1 8 Days 108010--15 ~ 2000-----
1 8 Days 108015-------15 ~ 2000
1 8 Days 108020------15 ~ 2000-
1 8 Days 108040-----15 ~ 2000--
1 8 Days 10905---15 ~ 2000----
1 8 Days 109010--15 ~ 2000-----
1 8 Days 109012----15 ~ 2000---
1 8 Days 109015-------15 ~ 2000
1 8 Days 109020------15 ~ 2000-
1 8 Days 1010015-------15 ~ 2000
1 8 Days 1010020------15 ~ 2000-
1 8 Days 101205---15 ~ 2000----
1 8 Days 1012010--15 ~ 2000-----
1 8 Days 1012015-------15 ~ 2000
1 8 Days 1012020------15 ~ 2000-
1 8 Days 1020015-------15 ~ 2000
1 8 Days 1020020------15 ~ 2000-
1 8 Days 1025015-------15 ~ 2000
1 8 Days 1025020------15 ~ 2000-

Loading...

  1. 1

Basic information

Material EN AW-6063-T5 Equiv. Surface Treatment Anodized Aluminum Treatment (Average of More Than 5μm) Surface Treatment (Painting) Clear Electrodeposited Coating

Tech Support