Bracket Frame M8 Series AFF-40120

Bracket Frame M8 Series AFF-40120
The bracket frame is a material for a standard bracket whose outline is designed with standard dimensions. Various brackets can be manufactured only by hole processing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AFF-40120-[15-3000/1]

Part Number
AFF-40120-[15-3000/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(mm)
1 8 Days 1015 ~ 3000

Loading...

  1. 1

Basic information

Series NIC Autotec M8 Series Material EN AW 6081 Equiv. Surface Treatment Anodized Aluminum Treatment (Average of More Than 5μm)
Surface Treatment (Painting) Clear Electrodeposited Coating

Tech Support