Stainless Steel Hinge DHF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DHF-4050-4-L
DHF-4050-4-R
DHF-5065-6-L
DHF-5065-6-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Load
(N)
Opening Direction Length
(mm)
Width
(mm)
Compatible Extrusion Selection

23.11 €

1 5 Days 10150 (When 2 is Used)For Left Opening5040M4 Shape

23.11 €

1 5 Days 10150 (When 2 is Used)Right Opening Used5040M4 Shape

25.72 €

1 5 Days 10200 (When 2 is Used)For Left Opening6550M6 Shape

25.72 €

1 5 Days 10200 (When 2 is Used)Right Opening Used6550M6 Shape

Loading...

  1. 1

Basic information

Type Detachable Hinges Main Body Material Stainless Steel (EN 1.4301 Equiv.) Brass [Pb Free] Surface Treatment Mirror Buffed Surface
Package deal Single Unit (No Square Nut and Nut Holder and Fastening Bolts)

Tech Support