Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Tap | Specifications | Surface Treatment | Screw Type | Screw・Nut Material | |
---|---|---|---|---|---|---|---|---|---|---|
4.58 € | 1 | 5 Days | 10 | No Tapping | Bracket only | Silver Baked Coating | - | - | ||
6.61 € | 1 | 5 Days | 10 | No Tapping | Bracket only | Black Baked Coating | - | - | ||
8.36 € | 1 | 5 Days | 10 | No Tapping | Fasteners Set | Black Baked Coating | Upset Bolt | Steel | ||
8.75 € | 1 | 5 Days | 10 | With M6 Tap | Bracket only | Black Baked Coating | - | - | ||
9.35 € | 1 | 5 Days | 10 | With M6 Tap | Fasteners Set | Black Baked Coating | Upset Bolt | Steel | ||
6.26 € | 1 | 5 Days | 10 | No Tapping | Fasteners Set | Silver Baked Coating | Upset Bolt | Steel | ||
8.85 € | 1 | 5 Days | 10 | No Tapping | Fasteners Set | Silver Baked Coating | Upset Bolt | Stainless Steel | ||
7.41 € | 1 | 5 Days | 10 | No Tapping | Fasteners Set | Silver Baked Coating | Bolt of washer included hexagonal socket head | Steel | ||
9.24 € | 1 | 5 Days | 10 | No Tapping | Fasteners Set | Silver Baked Coating | Bolt of washer included hexagonal socket head | Stainless Steel | ||
8.32 € 2.50 € | 1 | Available |
Same day
Stock | 10 | No Tapping | Bracket only | NA | - | - | |
5.59 € | 1 | 5 Days | 10 | No Tapping | Fasteners Set | NA | Upset Bolt | Steel | ||
8.19 € | 1 | 5 Days | 10 | No Tapping | Fasteners Set | NA | Upset Bolt | Stainless Steel | ||
6.74 € | 1 | 5 Days | 10 | No Tapping | Fasteners Set | NA | Bolt of washer included hexagonal socket head | Steel | ||
8.59 € | 1 | 5 Days | 10 | No Tapping | Fasteners Set | NA | Bolt of washer included hexagonal socket head | Stainless Steel | ||
4.67 € | 1 | 5 Days | 10 | With M6 Tap | Bracket only | NA | - | - | ||
6.35 € | 1 | 5 Days | 10 | With M6 Tap | Fasteners Set | NA | Upset Bolt | Steel | ||
8.95 € | 1 | 5 Days | 10 | With M6 Tap | Fasteners Set | NA | Upset Bolt | Stainless Steel | ||
7.50 € | 1 | 5 Days | 10 | With M6 Tap | Fasteners Set | NA | Bolt of washer included hexagonal socket head | Steel | ||
9.35 € | 1 | 5 Days | 10 | With M6 Tap | Fasteners Set | NA | Bolt of washer included hexagonal socket head | Stainless Steel | ||
9.58 € 2.87 € | 1 | Available |
Same day
Stock | 10 | With M6 Tap | Bracket only | Silver Baked Coating | - | - | |
6.96 € | 1 | 5 Days | 10 | With M6 Tap | Fasteners Set | Silver Baked Coating | Upset Bolt | Steel | ||
9.57 € | 1 | 5 Days | 10 | With M6 Tap | Fasteners Set | Silver Baked Coating | Upset Bolt | Stainless Steel | ||
8.12 € | 1 | 5 Days | 10 | With M6 Tap | Fasteners Set | Silver Baked Coating | Bolt of washer included hexagonal socket head | Steel | ||
9.96 € | 1 | 5 Days | 10 | With M6 Tap | Fasteners Set | Silver Baked Coating | Bolt of washer included hexagonal socket head | Stainless Steel |
Loading...
Bracket Shape | Tabbed Brackets | Series Name | NIC Autotec M6 Series | Applicable Frame Width(mm) | 60 |
---|---|---|---|---|---|
Number of the Applicable Slots | 2-Row Groove | Tab Position | Both sides with protrusion | Additional Functions (Tabbed Bracket) | Standard |
Perpendicularity | Without standard | Main Body Material | EN AC-46100 Equiv. |
Configure
Stock
Basic Attributes
Tap
Specifications
Surface Treatment
Screw Type
Screw・Nut Material
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes