M6 Series Ground Bracket ABLE-30-6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ABLE-30-6
ABLE-30-6-BNH
ABLE-30-6-BNHS
ABLE-30-6-CNH
ABLE-30-6-CNHS
ABLE-30-6-T
ABLE-30-6-T-BNH
ABLE-30-6-T-BNHS
ABLE-30-6-T-CNH
ABLE-30-6-T-CNHS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTap Specifications Screw Type Screw・Nut Material

5.85 €

1 5 Days 10No TappingBracket only--

6.21 €

1 5 Days 10No TappingFasteners SetUpset BoltSteel

7.52 €

1 5 Days 10No TappingFasteners SetUpset BoltStainless Steel

6.78 €

1 5 Days 10No TappingFasteners SetBolt of washer included hexagonal socket headSteel

7.70 €

1 5 Days 10No TappingFasteners SetBolt of washer included hexagonal socket headStainless Steel

6.71 €

1 5 Days 10With M6 TapBracket only--

6.44 €

1 5 Days 10With M6 TapFasteners SetUpset BoltSteel

7.75 €

1 5 Days 10With M6 TapFasteners SetUpset BoltStainless Steel

7.02 €

1 5 Days 10With M6 TapFasteners SetBolt of washer included hexagonal socket headSteel

7.94 €

1 5 Days 10With M6 TapFasteners SetBolt of washer included hexagonal socket headStainless Steel

Loading...

  1. 1

Basic information

Bracket Shape Tabbed Brackets Series Name NIC Autotec M6 Series Applicable Frame Width(mm) 30
Number of the Applicable Slots Groove of a Row Tab Position Both sides with protrusion Additional Functions (Tabbed Bracket) Standard
Perpendicularity Without standard Main Body Material EN AC-46100 Equiv. Surface Treatment Silver Baked Coating

Tech Support