Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable Frame Width (mm) | Number of the Applicable Slots | Specifications | Width (mm) | Screw Type | Screw・Nut Material | |
---|---|---|---|---|---|---|---|---|---|---|---|
10.66 € 7.46 € | 1 | Available |
Same day
Stock | 10 | 30 | Groove of a Row | Bracket only | 25 | - | - | |
7.55 € | 1 | 5 Days | 10 | 30 | Groove of a Row | Fasteners Set | 25 | Upset Bolt | Steel | ||
8.65 € | 1 | 5 Days | 10 | 30 | Groove of a Row | Fasteners Set | 25 | Upset Bolt | Stainless Steel | ||
8.37 € | 1 | 5 Days | 10 | 30 | Groove of a Row | Fasteners Set | 25 | Bolt of washer included hexagonal socket head | Steel | ||
9.10 € | 1 | 5 Days | 10 | 30 | Groove of a Row | Fasteners Set | 25 | Bolt of washer included hexagonal socket head | Stainless Steel | ||
9.66 € | 1 | 5 Days | 10 | 60 | 2-Row Groove | Bracket only | 55 | - | - | ||
11.39 € | 1 | 5 Days | 10 | 60 | 2-Row Groove | Fasteners Set | 55 | Upset Bolt | Steel | ||
13.59 € | 1 | 5 Days | 10 | 60 | 2-Row Groove | Fasteners Set | 55 | Upset Bolt | Stainless Steel | ||
13.04 € | 1 | 5 Days | 10 | 60 | 2-Row Groove | Fasteners Set | 55 | Bolt of washer included hexagonal socket head | Steel | ||
14.49 € | 1 | 5 Days | 10 | 60 | 2-Row Groove | Fasteners Set | 55 | Bolt of washer included hexagonal socket head | Stainless Steel | ||
12.62 € | 1 | 5 Days | 10 | 90 | 3-Row Groove | Bracket only | 85 | - | - | ||
13.34 € | 1 | 5 Days | 10 | 90 | 3-Row Groove | Fasteners Set | 85 | Upset Bolt | Steel | ||
16.64 € | 1 | 5 Days | 10 | 90 | 3-Row Groove | Fasteners Set | 85 | Upset Bolt | Stainless Steel | ||
15.80 € | 1 | 5 Days | 10 | 90 | 3-Row Groove | Fasteners Set | 85 | Bolt of washer included hexagonal socket head | Steel | ||
17.97 € | 1 | 5 Days | 10 | 90 | 3-Row Groove | Fasteners Set | 85 | Bolt of washer included hexagonal socket head | Stainless Steel |
Loading...
Bracket Shape | Extruded Brackets | Series Name | NIC Autotec M6 Series | Additional Functions (Extruded Bracket) | Standard |
---|---|---|---|---|---|
Perpendicularity | Without standard | Main Body Material | EN AW-6063-T5 Equiv. | Surface Treatment | Anodized Aluminum Treatment |
Configure
Stock
Basic Attributes
Applicable Frame Width(mm)
Number of the Applicable Slots
Specifications
Width(mm)
Screw Type
Screw・Nut Material
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes