Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ABLE-40-8 |
ABLE-40-8-BNH |
ABLE-40-8-BNHS |
ABLE-40-8-CNH |
ABLE-40-8-CNHS |
ABLE-40-8-T |
ABLE-40-8-T-BNH |
ABLE-40-8-T-BNHS |
ABLE-40-8-T-CNH |
ABLE-40-8-T-CNHS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Tap | Specifications | Screw Type | Screw・Nut Material | |
---|---|---|---|---|---|---|---|---|---|
8.99 € | 1 | Available | 6 Days | 10 | No Tapping | Bracket only | - | - | |
10.61 € | 1 | Available | 6 Days | 10 | No Tapping | Fasteners Set | Upset Bolt | Steel | |
12.53 € | 1 | Available | 6 Days | 10 | No Tapping | Fasteners Set | Upset Bolt | Stainless Steel | |
17.14 € 5.31 € | 1 | Available |
Same day
Stock | 10 | No Tapping | Fasteners Set | Bolt of washer included hexagonal socket head | Steel | |
13.51 € | 1 | Available | 6 Days | 10 | No Tapping | Fasteners Set | Bolt of washer included hexagonal socket head | Stainless Steel | |
9.85 € | 1 | Available | 6 Days | 10 | With M6 Tap | Bracket only | - | - | |
10.40 € | 1 | Available | 6 Days | 10 | With M6 Tap | Fasteners Set | Upset Bolt | Steel | |
12.31 € | 1 | Available | 6 Days | 10 | With M6 Tap | Fasteners Set | Upset Bolt | Stainless Steel | |
11.61 € | 1 | Available | 6 Days | 10 | With M6 Tap | Fasteners Set | Bolt of washer included hexagonal socket head | Steel | |
13.27 € | 1 | 6 Days | 10 | With M6 Tap | Fasteners Set | Bolt of washer included hexagonal socket head | Stainless Steel |
Loading...
Bracket Type Details | Tabbed Brackets | Series Name | NIC Autotec M8 Series | Compatible Extrusion Width(mm) | 40 |
---|---|---|---|---|---|
Compatible No. of Slots | Groove of a Row | Tab Position | Both sides with protrusion | Additional Functions (Tabbed Bracket) | Standard |
Perpendicularity | Without standard | Main Body Material | EN AC-46100 Equiv. | Surface Treatment | Silver Baked Coating |
Width(mm) | 30 |
Configure
Stock
Basic Attributes
Tap
Specifications
Screw Type
Screw・Nut Material
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes