Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Specifications | Tap | Width (mm) | Screw Type | Screw・Nut Material | |
---|---|---|---|---|---|---|---|---|---|---|
3.24 € | 1 | 5 Days | 10 | Bracket only | No Tapping | 15 | - | - | ||
3.67 € | 1 | 5 Days | 10 | Fasteners Set | No Tapping | 15 | Upset Bolt | Steel | ||
4.28 € | 1 | 5 Days | 10 | Fasteners Set | No Tapping | 15 | Upset Bolt | Stainless Steel | ||
4.89 € | 1 | 5 Days | 10 | Bracket only | With M4 Tap | 15 | - | - | ||
5.54 € | 1 | 5 Days | 10 | Fasteners Set | With M4 Tap | 15 | Upset Bolt | Steel | ||
6.15 € | 1 | 5 Days | 10 | Fasteners Set | With M4 Tap | 15 | Upset Bolt | Stainless Steel | ||
5.23 € | 1 | 5 Days | 10 | Bracket only | No Tapping | 35 | - | - | ||
6.26 € | 1 | 5 Days | 10 | Fasteners Set | No Tapping | 35 | Upset Bolt | Steel | ||
7.50 € | 1 | 5 Days | 10 | Fasteners Set | No Tapping | 35 | Upset Bolt | Stainless Steel | ||
7.17 € | 1 | 5 Days | 10 | Bracket only | With M4 Tap | 35 | - | - | ||
7.95 € | 1 | 5 Days | 10 | Fasteners Set | With M4 Tap | 35 | Upset Bolt | Steel | ||
9.18 € | 1 | 5 Days | 10 | Fasteners Set | With M4 Tap | 35 | Upset Bolt | Stainless Steel | ||
7.55 € | 1 | 5 Days | 10 | Bracket only | No Tapping | 55 | - | - | ||
9.09 € | 1 | 5 Days | 10 | Fasteners Set | No Tapping | 55 | Upset Bolt | Steel | ||
10.94 € | 1 | 5 Days | 10 | Fasteners Set | No Tapping | 55 | Upset Bolt | Stainless Steel | ||
9.52 € | 1 | 5 Days | 10 | Bracket only | With M4 Tap | 55 | - | - | ||
10.83 € | 1 | 5 Days | 10 | Fasteners Set | With M4 Tap | 55 | Upset Bolt | Steel | ||
12.68 € | 1 | 5 Days | 10 | Fasteners Set | With M4 Tap | 55 | Upset Bolt | Stainless Steel |
Loading...
Extrusion Series | NIC Autotec M4 Series | Material | EN AW-6063-T5 Equiv. | Surface Treatment | Anodized Aluminum Treatment |
---|
Configure
Basic Attributes
Specifications
Tap
Width(mm)
Screw Type
Screw・Nut Material
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes