End Connector AE-4080-8

End Connector AE-4080-8
Specifications of single bracket and optional mounting parts. M8 standard. Connection is possible within the outer dimensions of the frame.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AE-4080-8
AE-4080-8-BNH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSSpecifications

15.02 €

1 6 Days 10Bracket only

16.98 €

1 6 Days 10Fasteners Set

Loading...

  1. 1

Basic information

Extrusion Series NIC Autotec M8 Series Material EN AW-6063-T5 Equiv. Surface Treatment Anodized Aluminum Treatment, Clear Coating
Color Silver Length(mm) 80 Width(mm) 40
Thickness(mm) 15 Attached Component CS-08-18 (two), ECCS-08-28 (four)

Tech Support