Level Adjuster (KA) (Part Numbers)

Level Adjuster (KA)
  • Volume Discount
[Features] The stainless steel type has excellent corrosion and water resistance. Approved load: 3 kN, 5 kN.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KA55-12X100

Part Number
KA55-12X100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Allowable Load
(kN)
Thread Length L1
(mm)
Main Body Height h
(mm)
Thread Nominal M
(mm)
Properties Thread Pitch
(mm)

6.01 €

1 6 Days 10Steel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate510012312Standard1.75

Loading...

  1. 1

Basic information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Mounting Shape Type Metal mount type
Height Adjusting Handle NA Swivel Mechanism NA

This page is Level Adjuster (KA), part number KA55-12X100.
You can find the detail information about specifications and dimensions on part number KA55-12X100.

Variation of this product

Part Number
KA37-08X100-SUS
KA37-10X050
KA37-10X050-SUS
KA55-12X100-SUS
KA55-12X120
KA55-12X120-SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Allowable Load
(kN)
Thread Length L1
(mm)
Main Body Height h
(mm)
Thread Nominal M
(mm)
Properties Thread Pitch
(mm)

9.01 €

1 6 Days 10Stainless Steel[Others] Oxidation (Passive) FilmStainless Steel[Others] Oxidation (Passive) Film3100117.58Standard / Corrosion Resistance1.25

4.40 €

1 6 Days 10Steel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate3506910Standard1.5

10.61 €

1 Available 6 Days 10Stainless Steel[Others] Oxidation (Passive) FilmStainless Steel[Others] Oxidation (Passive) Film3506910Standard / Corrosion Resistance1.5

16.22 €

1 6 Days 10Stainless Steel[Others] Oxidation (Passive) FilmStainless Steel[Others] Oxidation (Passive) Film510012312Standard / Corrosion Resistance1.75

6.91 €

1 Available 6 Days 10Steel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate512014312Standard1.75

17.34 €

1 8 Days 10Stainless Steel[Others] Oxidation (Passive) FilmStainless Steel[Others] Oxidation (Passive) Film512014312Standard / Corrosion Resistance1.75

Tech Support