Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
T5L5B
Part Number
|
---|
T5L5B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Load Capacity Range (N) | Allowable Load (N) | Body Material | Ball Material | O.D. D (Ø) | Pitch (mm) | Length (mm) | Width (mm) | Height (mm) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.99 € | 1 | 6 Days | 50.1 to 100.0 | 78.4 | [Steel] Steel | [Steel] Steel | 28 | 48.5 | 59.3 | 42 | 20 | 4989999663150 | 256-8659 | 55 |
Loading...
Type | Standard | Shape | Flange | Specifications | For Up Mount |
---|---|---|---|---|---|
Quantity | 1 |
This page is Ball Castors Ball for Ascending Use, part number T5L5B.
You can find the detail information about specifications and dimensions on part number T5L5B.
Configure
Basic Attributes
Body Material
Ball Material
Type
Load Capacity Range(N)
Allowable Load(N)
O.D. D(Ø)
Pitch(mm)
Length(mm)
Width(mm)
Height(mm)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
S8B |
S8P |
T8LB |
U8B |
U8P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Load Capacity Range (N) | Allowable Load (N) | Body Material | Ball Material | O.D. D (Ø) | Pitch (mm) | Length (mm) | Width (mm) | Height (mm) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.93 € | 1 | 7 Days | 100.1 to 500.0 | 294 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | 42 | 56 | 69 | 50 | 31 | 4989999660104 | 501-4158 | 144 | ||
17.21 € | 1 | 6 Days | 100.1 to 500.0 | 294 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | [Resin] Polypropylene (PP) | 42 | 56 | 69 | 50 | 31 | 4989999660128 | 501-4247 | 84 | ||
5.99 € | 1 | Available | 9 Days | 100.1 to 500.0 | 294 | [Steel] Steel | [Steel] Steel | 56 | 45.5 | - | - | - | 4989999663143 | 256-8667 | 140 | |
4.51 € | 1 | 6 Days | 100.1 to 500.0 | 294 | [Steel] Steel | [Steel] Steel | 42 | 56 | 69 | 50 | 31 | 4989999660098 | 501-4131 | 143 | ||
8.82 € | 1 | 6 Days | 100.1 to 500.0 | 294 | [Steel] Steel | [Resin] Polypropylene (PP) | 42 | 56 | 69 | 50 | 31 | 4989999660111 | 501-4140 | 84 |