Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TA715
Part Number
|
---|
TA715 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. Allowable Load (N) | Connecting Screw M | Rubber Height (mm) | Spring Constant (N/mm) | External Dimensions (mm) | Mounting shaft length (mm) | Mounting Hole Diameter (mm) | Mounting Pitch (mm) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66.04 € | 1 | 6 Days | 4448 | [M16] M16X2.00 | 80 | 320 | 90 | 45 | 18 | 134 | 4989999359510 | 233-7886 | 1120 |
Loading...
Type | Anti-Vibration Rubber | Application | Cushion / Vibration Damping Proofing / Vibration Isolation | Operating Characteristics | Standard |
---|---|---|---|---|---|
Connection Type | One End Male Thread | Antivibration Rubber Type | Round shape | Vibration Absorber Material | Natural Rubber (NR) |
Fitting Material | Rolled Steel Material for General Structure | Ordering Unit(piece) | 1 |
This page is Rubber-metal elements / cylindrical / external thread / eye plate, steel / NR / TA / TRUSCO NAKAYAMA, part number TA715.
You can find the detail information about specifications and dimensions on part number TA715.
Configure
Basic Attributes
Connecting Screw M
Type
Max. Allowable Load(N)
Rubber Height(mm)
Spring Constant(N/mm)
External Dimensions(mm)
Mounting shaft length(mm)
Mounting Hole Diameter(mm)
Mounting Pitch(mm)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TA703 |
TA704 |
TA705 |
TA706 |
TA707 |
TA708 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Max. Allowable Load (N) | Connecting Screw M | Rubber Height (mm) | Spring Constant (N/mm) | External Dimensions (mm) | Mounting shaft length (mm) | Mounting Hole Diameter (mm) | Mounting Pitch (mm) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.94 € | 1 | 6 Days | 345 | [M6] M6X1.00 | 16 | 135 | 25 | 19 | 7 | 42 | 4989999359398 | 233-7762 | 33 | ||
12.59 € | 1 | 6 Days | 490 | [M8] M8X1.25 | 20 | 175 | 29 | 23 | 9 | 48 | 4989999359404 | 233-7771 | 60 | ||
13.21 € | 1 | 6 Days | 390 | [M8] M8X1.25 | 30 | 83.5 | 29 | 23 | 9 | 48 | 4989999359411 | 233-7789 | 65 | ||
14.50 € | 1 | 6 Days | 930 | [M8] M8X1.25 | 20 | 345 | 38 | 28 | 9 | 60 | 4989999359428 | 233-7797 | 90 | ||
15.14 € | 1 | 6 Days | 835 | [M8] M8X1.25 | 25 | 225 | 38 | 28 | 9 | 60 | 4989999359435 | 233-7801 | 95 | ||
15.95 € | 1 | Available | 6 Days | 735 | [M8] M8X1.25 | 30 | 150 | 38 | 28 | 9 | 60 | 4989999359442 | 233-7819 | 100 |