Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TE216X150
Part Number
|
---|
TE216X150 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Allowable Load (kN) | Full height (mm) | Thread Nominal M (mm) | Properties | Thread Length (mm) | Thread Pitch (mm) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.95 € | 1 | 6 Days | [Steel] Steel | - | Steel | - | 4.9 | 177 | 16 | Standard / Performance of Vibration Proofing | 150 | 2 | 4989999031836 | 360-9821 | 410 |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | Anchor Bolt Fixing Type | Height Adjusting Handle | NA |
---|---|---|---|---|---|
Swivel Mechanism | NA | Pedestal Diameter(mm) | 75 | Recommended anchor size | M12 |
Quantity per Package(piece) | 1 |
This page is Adjuster Bolt (500 / 600 kg Type) (with Foot Stop Plate), part number TE216X150.
You can find the detail information about specifications and dimensions on part number TE216X150.
Configure
Basic Attributes
Thread Material
Thread Surface Treatment
Main Body Surface Treatment
Properties
Type
Body Material
Allowable Load(kN)
Full height(mm)
Thread Nominal M(mm)
Thread Length(mm)
Thread Pitch(mm)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SUS-TE2-16X100 |
SUS-TE2-16X130 |
SUS-TE2-16X150 |
TE216X180 |
TE220X100 |
TE220X130 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Allowable Load (kN) | Full height (mm) | Thread Nominal M (mm) | Properties | Thread Length (mm) | Thread Pitch (mm) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.48 € | 1 | 6 Days | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | NA | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | NA | 5.88 | 127 | 16 | Standard / Corrosion Resistance / Performance of Vibration Proofing | 100 | 2 | 4989999299274 | 431-5812 | 340 | ||
28.88 € | 1 | 6 Days | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | NA | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | NA | 5.88 | 157 | 16 | Standard / Corrosion Resistance / Performance of Vibration Proofing | 130 | 2 | 4989999299281 | 431-5821 | 400 | ||
31.96 € | 1 | 6 Days | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | NA | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | NA | 5.88 | 177 | 16 | Standard / Corrosion Resistance / Performance of Vibration Proofing | 150 | 2 | 4989999299298 | 431-5839 | 410 | ||
12.64 € | 1 | Available |
Same day
Stock | [Steel] Steel | - | Steel | - | 4.9 | 207 | 16 | Standard / Performance of Vibration Proofing | 180 | 2 | 4989999031843 | 360-9839 | 450 | |
14.94 € | 1 | 6 Days | [Steel] Steel | - | Steel | - | 4.9 | 130 | 20 | Standard / Performance of Vibration Proofing | 100 | 2.5 | 4989999031850 | 360-9847 | 510 | ||
16.96 € | 1 | 6 Days | [Steel] Steel | - | Steel | - | 4.9 | 160 | 20 | Standard / Performance of Vibration Proofing | 130 | 2.5 | 4989999031867 | 360-9855 | 570 |