Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TYS-125
Part Number
|
---|
TYS-125 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Mounting Hole Diameter P (mm) | Allowable Load (kgf) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.54 € | 1 | 6 Days | 168 | 140.01~220.00 | NA | 150 | Long Hole | 75(80) | 75(80) | 102 | 102 | 125 | 38 | 11 | 153.0 | 4989999297430 | 474-8204 | 750 |
Loading...
Caster Type | Plate Type Universal | Wheel Material | Rubber | Wheel Characteristics | NA |
---|---|---|---|---|---|
Fitting Material | Steel | Load Category | Light/Medium Load | Ordering Unit(piece) | 1 |
This page is TYS Series Swivel Rubber Castors , part number TYS-125.
You can find the detail information about specifications and dimensions on part number TYS-125.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Stopper
Allowable Load(daN)
Mounting Hole Type
Mounting Hole Pitch Longitudinal direction(mm)
Mounting Hole Pitch Transverse Direction(mm)
Plate Length A(mm)
Plate Width B(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Mounting Hole Diameter P(mm)
Allowable Load(kgf)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TYS-100 |
TYS-150 |
TYS-50 |
TYS-65 |
TYS-75 |
TYSB-100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Mounting Hole Diameter P (mm) | Allowable Load (kgf) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.58 € | 1 | 6 Days | 132 | 80.01~140.00 | NA | 120 | Long Hole | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 11 | 122.4 | 4989999297423 | 474-8191 | 700 | ||
27.03 € | 1 | 6 Days | 190 | 140.01~220.00 | NA | 160 | Long Hole | 75(80) | 75(80) | 102 | 102 | 150 | 40 | 11 | 163.2 | 4989999297447 | 474-8212 | 800 | ||
8.92 € | 1 | 6 Days | 70 | 35.01~80.00 | NA | 50 | Round Hole | 55 | 42 | 70 | 58 | 50 | 28 | 8.8 | 51 | 4989999297393 | 474-8166 | 550 | ||
9.90 € | 1 | 6 Days | 85 | 35.01~80.00 | NA | 50 | Round Hole | 55 | 42 | 70 | 58 | 65 | 25 | 8.8 | 51 | 4989999297409 | 474-8174 | 600 | ||
10.78 € | 1 | 6 Days | 93 | 35.01~80.00 | NA | 60 | Round Hole | 55 | 42 | 70 | 58 | 75 | 25 | 8.8 | 61.2 | 4989999297416 | 474-8182 | 650 | ||
24.82 € | 1 | Available | 7 Days | 132 | 80.01~140.00 | With Rotation Stopper | 120 | Long Hole | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 11 | 122.4 | 4989999297485 | 474-8255 | 700 |