Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TYSNYK-100
Part Number
|
---|
TYSNYK-100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Mounting Hole Diameter P (mm) | Allowable Load (kgf) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.61 € | 1 | Available | 6 Days | 132 | 80.01~140.00 | 120 | 80(90) | 45(50) | 110 | 78 | 100 | 32 | 11 | 122.4 | 4989999297362 | 474-8131 | 700 |
Loading...
Caster Type | Plate Type Fixed | Stopper | NA | Wheel Material | Nylon |
---|---|---|---|---|---|
Wheel Characteristics | NA | Fitting Material | Steel | Mounting Hole Type | Round Hole |
Load Category | Light/Medium Load | Ordering Unit(piece) | 1 |
This page is TYS Series Fixed Nylon Castors , part number TYSNYK-100.
You can find the detail information about specifications and dimensions on part number TYSNYK-100.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Pitch Longitudinal direction(mm)
Mounting Hole Pitch Transverse Direction(mm)
Plate Length A(mm)
Plate Width B(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Mounting Hole Diameter P(mm)
Allowable Load(kgf)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TYSNYK-125 |
TYSNYK-150 |
TYSNYK-50 |
TYSNYK-65 |
TYSNYK-75 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Mounting Hole Diameter P (mm) | Allowable Load (kgf) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.03 € | 1 | 6 Days | 168 | 140.01~220.00 | 150 | 100(112) | 53(56) | 140 | 94 | 125 | 40 | 11 | 153.0 | 4989999297379 | 474-8140 | 750 | ||
28.07 € | 1 | 9 Days | 190 | 140.01~220.00 | 160 | 100(112) | 53(56) | 140 | 94 | 150 | 40 | 11 | 163.2 | 4989999297386 | 474-8158 | 800 | ||
8.14 € | 1 | 6 Days | 70 | 35.01~80.00 | 60 | 55 | 28 | 70 | 47 | 50 | 25 | 8.8 | 61.2 | 4989999297331 | 474-8107 | 550 | ||
8.90 € | 1 | Available | 6 Days | 85 | 35.01~80.00 | 70 | 55 | 28 | 70 | 47 | 65 | 25 | 8.8 | 71.4 | 4989999297348 | 474-8115 | 600 | |
9.84 € | 1 | 6 Days | 93 | 35.01~80.00 | 80 | 55 | 28 | 70 | 47 | 75 | 26 | 8.8 | 81.6 | 4989999297355 | 474-8123 | 650 |