Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TYSNJ200
Part Number
|
---|
TYSNJ200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Fitting Material | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Mounting Hole Diameter P (mm) | Allowable Load (kgf) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
115.12 € | 1 | 6 Days | 250 | 140.01~220.00 | NA | 220 | Stainless Steel | 105(115) | 105(115) | 140 | 140 | 200 | 43 | 11.5 | 224.4 | 4989999531916 | 278-1808 | 3060 |
Loading...
Caster Type | Plate Type Universal | Wheel Material | Nylon | Wheel Characteristics | NA |
---|---|---|---|---|---|
Mounting Hole Type | Long Hole | Load Category | Medium Load | Ordering Unit(piece) | 1 |
This page is Nylon Castors, Stainless Steel Hardware, Swivel, part number TYSNJ200.
You can find the detail information about specifications and dimensions on part number TYSNJ200.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Stopper
Allowable Load(daN)
Fitting Material
Mounting Hole Pitch Longitudinal direction(mm)
Mounting Hole Pitch Transverse Direction(mm)
Plate Length A(mm)
Plate Width B(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Mounting Hole Diameter P(mm)
Allowable Load(kgf)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TYSNJ100S |
TYSNJ130 |
TYSNJ130S |
TYSNJ150 |
TYSNJ150S |
TYSNJ200S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Fitting Material | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Mounting Hole Diameter P (mm) | Allowable Load (kgf) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
59.54 € | 1 | 6 Days | 132 | 80.01~140.00 | With Rotation Stopper | 160 | Stainless Steel | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 11 | 102 | 4989999531923 | 278-1841 | 910 | ||
99.36 € | 1 | 6 Days | 170 | 140.01~220.00 | NA | 160 | Stainless Steel | 75(80) | 75(80) | 102 | 102 | 130 | 40 | 11 | 163.2 | 4989999531893 | 278-1786 | 1320 | ||
114.69 € | 1 | 6 Days | 170 | 140.01~220.00 | With Rotation Stopper | 160 | Stainless Steel | 75(80) | 75(80) | 102 | 102 | 130 | 40 | 11 | 163.2 | 4989999531930 | 278-1859 | 1520 | ||
108.48 € | 1 | 6 Days | 190 | 140.01~220.00 | NA | 160 | Stainless Steel | 75(80) | 75(80) | 102 | 102 | 150 | 40 | 11 | 163.2 | 4989999531909 | 278-1794 | 1420 | ||
123.90 € | 1 | 6 Days | 190 | 140.01~220.00 | With Rotation Stopper | 160 | Stainless Steel | 75(80) | 75(80) | 102 | 102 | 150 | 40 | 11 | 163.2 | 4989999531947 | 278-1867 | 1620 | ||
116.45 € | 1 | 6 Days | 250 | 140.01~220.00 | With Rotation Stopper | 220 | Stainless Steel | 105(115) | 105(115) | 140 | 140 | 200 | 43 | 11.5 | 224.4 | 4989999531954 | 278-1875 | 3410 |