Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TYPUJ150
Part Number
|
---|
TYPUJ150 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Allowable Load (kgf) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.38 € | 1 | 6 Days | 198 | 140.01~220.00 | NA | 200 | 87(94) | 87(94) | 120 | 120 | 150 | 40 | 204 | 4989999531381 | 278-2855 | 2080 |
Loading...
Caster Type | Plate Type Universal | Wheel Material | Cold Resistance Urethane | Wheel Characteristics | Cold Resistance |
---|---|---|---|---|---|
Fitting Material | Steel | Mounting Hole Type | Long Hole | Load Category | Medium Load |
Mounting Hole Diameter P(mm) | 11 | Specifications | Cold-Resistant Grease Specifications, With Commercial Bearings | Ordering Unit(piece) | 1 |
This page is Cold Resistant Urethane Castors, Swivel, part number TYPUJ150.
You can find the detail information about specifications and dimensions on part number TYPUJ150.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Stopper
Allowable Load(daN)
Mounting Hole Pitch Longitudinal direction(mm)
Mounting Hole Pitch Transverse Direction(mm)
Plate Length A(mm)
Plate Width B(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Allowable Load(kgf)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TYPUJ100 |
TYPUJ130 |
TYPUJB-100A |
TYPUJB-130A |
TYPUJB-150A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Allowable Load (kgf) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.96 € | 1 | 6 Days | 144 | 80.01~140.00 | NA | 100 | 67(74) | 67(74) | 95 | 95 | 100 | 32 | 102 | 4989999531367 | 278-2839 | 1000 | ||
53.28 € | 1 | 6 Days | 177 | 140.01~220.00 | NA | 180 | 75(82) | 75(82) | 105 | 105 | 130 | 40 | 183.6 | 4989999531374 | 278-2847 | 1700 | ||
51.65 € | 1 | 6 Days | 144 | 80.01~140.00 | With Double Stopper (Rotation + Turning) | 100 | 67(74) | 67(74) | 95 | 95 | 100 | 32 | 102 | 4989999252286 | 450-9765 | 1130 | ||
71.23 € | 1 | 6 Days | 177 | 140.01~220.00 | With Double Stopper (Rotation + Turning) | 180 | 75(82) | 75(82) | 105 | 105 | 130 | 40 | 183.6 | 4989999252293 | 450-9773 | 1800 | ||
76.67 € | 1 | 6 Days | 198 | 140.01~220.00 | With Double Stopper (Rotation + Turning) | 200 | 87(94) | 87(94) | 120 | 120 | 150 | 40 | 204 | 4989999252309 | 450-9781 | 1970 |