Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TDG-40-M8
Part Number
|
---|
TDG-40-M8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Stopper | Allowable Load (daN) | Thread Dia. | Wheel Dia. D (mm) | Wheel Width (mm) | Mounting Hole Diameter P (mm) | Allowable Load (kgf) | Specifications | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.91 € | 1 | 6 Days | 51 | NA | 29 | M8 | 40 | 42 | 1.25 | 30 | Screw-In Type | 4989999383195 | 765-8842 | 55 |
Loading...
Caster Type | Screw-In Type / Dual Wheels | Load Range(daN) | 35.01~80.00 | Wheel Material | Nylon |
---|---|---|---|---|---|
Wheel Characteristics | NA | Fitting Material | Steel | Load Category | Light Load |
Axial length L(mm) | 15 | Ordering Unit(piece) | 1 |
This page is Screw-in Type Dual Wheel Castors, Nylon Wheels, Swivel, part number TDG-40-M8.
You can find the detail information about specifications and dimensions on part number TDG-40-M8.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Stopper
Allowable Load(daN)
Thread Dia.
Wheel Dia. D(mm)
Wheel Width(mm)
Mounting Hole Diameter P(mm)
Allowable Load(kgf)
Specifications
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TDG-40-M10 |
TDG-50-M10 |
TDG-50-M12 |
TDG-50-M8 |
TDGS-40-M10 |
TDGS-40-M8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Stopper | Allowable Load (daN) | Thread Dia. | Wheel Dia. D (mm) | Wheel Width (mm) | Mounting Hole Diameter P (mm) | Allowable Load (kgf) | Specifications | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.93 € | 1 | 6 Days | 51 | NA | 29 | M10 | 40 | 42 | 1.5 | 30 | Screw-In Type | 4989999383201 | 765-8834 | 58 | ||
4.11 € | 1 | 6 Days | 63 | NA | 39 | M10 | 50 | 48 | 1.5 | 40 | Screw-In Type | 4989999383225 | 765-8851 | 87 | ||
4.39 € | 1 | Available | 6 Days | 63 | NA | 39 | M12 | 50 | 48 | 1.25 | 40 | Screw-In Type | 4989999383232 | 765-8869 | 94 | |
4.31 € | 1 | Available | 6 Days | 63 | NA | 39 | M8 | 50 | 48 | 1.25 | 40 | Screw-In Type | 4989999383218 | 765-8877 | 84 | |
3.75 € | 1 | 6 Days | 51 | With swivel stopper | 29 | M10 | 40 | 42 | 1.25 | 30 | Screw-in/With Stopper | 4989999383256 | 765-8885 | 63 | ||
3.72 € | 1 | 6 Days | 51 | With swivel stopper | 29 | M8 | 40 | 42 | 1.25 | 30 | Screw-in/With Stopper | 4989999383249 | 765-8893 | 59 |