Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TKB4-M10X25
Part Number
|
---|
TKB4-M10X25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Type | Mounting Section Diameter d(mm) and/or Diameter | Male Tip Machining | Female Thread, Round hole processing | Mounting Section Material | Mounting Section Surface Treatment | External Shape (φ) | Thread Pitch (mm) | Knob Height (mm) | Screw Depth (mm) | Screw Length (mm) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.22 € | 1 | 6 Days | Male thread | M10 | N/A | - | [Steel] Steel | Trivalent Chromate | 49 | 1.5 | 23 | - | 25 | 4989999298970 | 430-9880 | 44.1 |
Loading...
Main Body Type | Polygon | 4-side finish | N/A | Polygon, type | Triangle |
---|---|---|---|---|---|
Additional Function | N/A | Set Screw Thread Machining | N/A | Main Body Material | Phenol |
Main Body Surface Treatment | N/A | Heat Resistant Temperature(°C) | 110 | Quantity(piece) | 1 |
This page is Three-Lobe Knob, TKB Type/TKN Type, part number TKB4-M10X25.
You can find the detail information about specifications and dimensions on part number TKB4-M10X25.
Configure
Basic Attributes
Female Thread, Round hole processing
Mounting Section Material
Screw Depth(mm)
Type
Mounting Section Type
Mounting Section Diameter d(mm) and/or Diameter
Male Tip Machining
Mounting Section Surface Treatment
External Shape(φ)
Thread Pitch(mm)
Knob Height(mm)
Screw Length(mm)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TKB2-M6X10 |
TKB2-M6X15 |
TKB2-M6X20 |
TKB4-M10X30 |
TKN1-M5 |
TKN2-M6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Section Type | Mounting Section Diameter d(mm) and/or Diameter | Male Tip Machining | Female Thread, Round hole processing | Mounting Section Material | Mounting Section Surface Treatment | External Shape (φ) | Thread Pitch (mm) | Knob Height (mm) | Screw Depth (mm) | Screw Length (mm) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.09 € | 1 | 6 Days | Male thread | M6 | N/A | - | [Steel] Steel | Trivalent Chromate | 31 | 1 | 17 | - | 10 | 4989999298895 | 430-9804 | 13.2 | ||
2.09 € | 1 | 6 Days | Male thread | M6 | N/A | - | [Steel] Steel | Trivalent Chromate | 31 | 1 | 17 | - | 15 | 4989999298901 | 430-9812 | 14.3 | ||
2.09 € | 1 | 6 Days | Male thread | M6 | N/A | - | [Steel] Steel | Trivalent Chromate | 31 | 1 | 17 | - | 20 | 4989999298918 | 430-9821 | 14.6 | ||
4.33 € | 1 | 6 Days | Male thread | M10 | N/A | - | [Steel] Steel | Trivalent Chromate | 49 | 1.5 | 23 | - | 30 | 4989999298987 | 430-9898 | 47.3 | ||
1.85 € | 1 | 6 Days | Female Thread | M5 | - | Blind Hole | [Brass] Brass | N/A | 25 | 0.8 | 15 | 8.5 | - | 4989999298994 | 430-9901 | 5.6 | ||
2.29 € | 1 | 7 Days | Female Thread | M6 | - | Blind Hole | [Brass] Brass | N/A | 31 | 1 | 17 | 10 | - | 4989999299007 | 430-9910 | 7 |