Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TKN4-M10
Part Number
|
---|
TKN4-M10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Type | Mounting Section Diameter d(mm) and/or Diameter | Male Tip Machining | Female Thread, Round hole processing | Mounting Section Material | Mounting Section Surface Treatment | External Shape (φ) | Thread Pitch (mm) | Knob Height (mm) | Screw Depth (mm) | Screw Length (mm) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.51 € | 1 | 6 Days | Female Thread | M10 | - | Blind Hole | [Brass] Brass | N/A | 49 | 1.5 | 23 | 14 | - | 4989999299021 | 430-9936 | 27.4 |
Loading...
Main Body Type | Polygon | 4-side finish | N/A | Polygon, type | Triangle |
---|---|---|---|---|---|
Additional Function | N/A | Set Screw Thread Machining | N/A | Main Body Material | Phenol |
Main Body Surface Treatment | N/A | Heat Resistant Temperature(°C) | 110 | Quantity(piece) | 1 |
This page is Three-Lobe Knob, TKB Type/TKN Type, part number TKN4-M10.
You can find the detail information about specifications and dimensions on part number TKN4-M10.
Configure
Basic Attributes
Male Tip Machining
Mounting Section Material
Screw Length(mm)
Type
Mounting Section Type
Mounting Section Diameter d(mm) and/or Diameter
Female Thread, Round hole processing
Mounting Section Surface Treatment
External Shape(φ)
Thread Pitch(mm)
Knob Height(mm)
Screw Depth(mm)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TKB1-M5X10 |
TKB1-M5X15 |
TKB1-M5X20 |
TKB2-M6X10 |
TKB2-M6X15 |
TKB2-M6X20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Section Type | Mounting Section Diameter d(mm) and/or Diameter | Male Tip Machining | Female Thread, Round hole processing | Mounting Section Material | Mounting Section Surface Treatment | External Shape (φ) | Thread Pitch (mm) | Knob Height (mm) | Screw Depth (mm) | Screw Length (mm) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.70 € | 1 | 7 Days | Male thread | M5 | N/A | - | [Steel] Steel | Trivalent Chromate | 25 | 0.8 | 15 | - | 10 | 4989999298864 | 430-9774 | 8 | ||
1.70 € | 1 | 6 Days | Male thread | M5 | N/A | - | [Steel] Steel | Trivalent Chromate | 25 | 0.8 | 15 | - | 15 | 4989999298871 | 430-9782 | 8.3 | ||
1.70 € | 1 | 6 Days | Male thread | M5 | N/A | - | [Steel] Steel | Trivalent Chromate | 25 | 0.8 | 15 | - | 20 | 4989999298888 | 430-9791 | 8.4 | ||
2.09 € | 1 | 6 Days | Male thread | M6 | N/A | - | [Steel] Steel | Trivalent Chromate | 31 | 1 | 17 | - | 10 | 4989999298895 | 430-9804 | 13.2 | ||
2.09 € | 1 | 6 Days | Male thread | M6 | N/A | - | [Steel] Steel | Trivalent Chromate | 31 | 1 | 17 | - | 15 | 4989999298901 | 430-9812 | 14.3 | ||
2.09 € | 1 | 6 Days | Male thread | M6 | N/A | - | [Steel] Steel | Trivalent Chromate | 31 | 1 | 17 | - | 20 | 4989999298918 | 430-9821 | 14.6 |