Magnetic Catch Resin Type / Parallel Type TSM128/129/130

Magnetic Catch Resin Type / Parallel Type TSM128/129/130
  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Features]
· Thin type with few protrusions that can be used in various applications.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TSM128BK
TSM129BK
TSM130BK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Adsorption Power
(N)
Overall Length
(mm)
Width
(mm)
Height
(mm)
JAN Code Order Code Mass
(g)

5.20 €

1 Available 6 Days 1043176.54989999090741300-516010

6.22 €

4.35 €

1 Same day

Stock

305323.56.74989999090758300-517822

6.55 €

1 Available 6 Days 506424.57.74989999090765300-518635

Loading...

  1. 1

Basic information

Type Magnet Type Magnet Type Category Other Mounting Method Imposition
Mounting Hole Dia. D(mm) 3.5 Catch Plate NA Operating Environment Standard
Body Material ABS Resin Color Black Quantity(pcs.) 1

Tech Support