Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TKKBF-M5X16
Part Number
|
---|
TKKBF-M5X16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Section Type | Mounting Section Diameter d(mm) and/or Diameter | Male Tip Machining | Female Thread, Round hole processing | Main Body Material | Main Body Surface Treatment | Mounting Section Material | Mounting Section Surface Treatment | External Shape (φ) | Thread Pitch (mm) | Knob Height (mm) | Screw Depth (mm) | Screw Length (mm) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.09 € | 1 | 6 Days | Male thread | M5 | N/A | - | [Steel] Steel (EN 1.0038 Equiv.) | Chrome Plating | [Steel] Steel (EN 1.0038 Equiv.) | Chrome Plating | 20 | 0.8 | 4 | - | 16 | 4989999287790 | 470-1003 | 13 |
Loading...
Main Body Type | Round shape | Types of round-shaped | Cylindrical | 4-side finish | Knurled |
---|---|---|---|---|---|
Additional Function | N/A | Heat Resistant Temperature(°C) | 10 | Quantity(piece) | 1 |
This page is Knurled Knob Flat Type, part number TKKBF-M5X16.
You can find the detail information about specifications and dimensions on part number TKKBF-M5X16.
Configure
Basic Attributes
Female Thread, Round hole processing
Main Body Material
Mounting Section Material
Screw Depth(mm)
Type
Mounting Section Type
Mounting Section Diameter d(mm) and/or Diameter
Male Tip Machining
Main Body Surface Treatment
Mounting Section Surface Treatment
External Shape(φ)
Thread Pitch(mm)
Knob Height(mm)
Screw Length(mm)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TKKBF-M10X30S |
TKKBF-M4X10 |
TKKBF-M4X10S |
TKKBF-M5X16S |
TKKBF-M5X20 |
TKKBF-M5X20S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Section Type | Mounting Section Diameter d(mm) and/or Diameter | Male Tip Machining | Female Thread, Round hole processing | Main Body Material | Main Body Surface Treatment | Mounting Section Material | Mounting Section Surface Treatment | External Shape (φ) | Thread Pitch (mm) | Knob Height (mm) | Screw Depth (mm) | Screw Length (mm) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.32 € | 1 | 6 Days | Male thread | M10 | N/A | - | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | N/A | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | N/A | 36 | 1.5 | 8 | - | 30 | 4989999290738 | 470-1241 | 83 | ||
4.79 € | 1 | 6 Days | Male thread | M4 | N/A | - | [Steel] Steel (EN 1.0038 Equiv.) | Chrome Plating | [Steel] Steel (EN 1.0038 Equiv.) | Chrome Plating | 16 | 0.7 | 3.5 | - | 10 | 4989999287769 | 470-0970 | 6 | ||
7.03 € | 1 | 6 Days | Male thread | M4 | N/A | - | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | N/A | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | N/A | 16 | 0.7 | 3.5 | - | 10 | 4989999287905 | 470-1119 | 6 | ||
8.73 € | 1 | 6 Days | Male thread | M5 | N/A | - | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | N/A | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | N/A | 20 | 0.8 | 4 | - | 16 | 4989999287936 | 470-1143 | 13 | ||
5.10 € | 1 | 6 Days | Male thread | M5 | N/A | - | [Steel] Steel (EN 1.0038 Equiv.) | Chrome Plating | [Steel] Steel (EN 1.0038 Equiv.) | Chrome Plating | 20 | 0.8 | 4 | - | 20 | 4989999287806 | 470-1011 | 14 | ||
8.75 € | 1 | 6 Days | Male thread | M5 | N/A | - | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | N/A | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | N/A | 20 | 0.8 | 4 | - | 20 | 4989999287943 | 470-1151 | 14 |