Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TWC1.5 |
TWC2 |
TWC3 |
TWC4 |
TWC5 |
TWC8 |
TWC9 |
TWC10 |
TWC12 |
TWC14 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Thread Diameter | Applicable rope Dia. (mm) | Number Contained In A Packet | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
17.69 € | 2 Pieces Per Package | 1 pack | 6 Days | M2 | 1.5 | 2 pcs. | 4989999273151 | 275-0406 | 6 | ||
18.15 € | 2 Pieces Per Package | 1 pack | 6 Days | M3 | 2 | 2 pcs. | 4989999273168 | 275-0414 | 20 | ||
19.61 € | 2 Pieces Per Package | 1 pack | 6 Days | M3 | 3 | 2 pcs. | 4989999273175 | 275-0422 | 22 | ||
20.82 € | 2 Pieces Per Package | 1 pack | 6 Days | M4 | 4 | 2 pcs. | 4989999273182 | 275-0431 | 38 | ||
21.68 € | 2 Pieces Per Package | 1 pack | 6 Days | M5 | 5 | 2 pcs. | 4989999273199 | 275-0449 | 52 | ||
13.66 € | 1 | 6 Days | M8 | 8 | 1 pc. | 4989999273212 | 275-0465 | 83 | |||
21.90 € | 1 | Available | 6 Days | M10 | 9 | 1 pc. | 4989999273229 | 275-0473 | 128 | ||
22.21 € | 1 | 6 Days | M10 | 10 | 2 pcs. | 4989999273236 | 275-0481 | 155 | |||
31.37 € | 1 | 6 Days | M12 | 12 | 2 pcs. | 4989999273243 | 275-0490 | 235 | |||
39.87 € | 1 | 6 Days | M12 | 14 | 2 pcs. | 4989999273250 | 275-0503 | 285 |
Loading...
Type | Wire clip | Material | Stainless Steel (EN 1.4301 Equiv.) | Ordering Unit | A bag |
---|
Configure
Basic Attributes
Thread Diameter
Applicable rope Dia.(mm)
Number Contained In A Packet
JAN Code
Order Code
Type
Filter by standard shipping days
Optional Attributes