Bolt Hook (Stainless Steel)

Bolt Hook (Stainless Steel)
  • Promotional pricing
  • Volume Discount
[Features]
· The item hung is unlikely to be removed inadvertently, since it has slip prevention attached.
[Usage]
· It is installed on a wall, a floor surface, a pillar, with chain, rope or wires as terminal fittings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TBF8S

Part Number
TBF8S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.59 €

7.92 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Type Hook Working Load(kN) 0.59 Thread Diameter M8
Wire diameter(mm) 8 Specifications With Cut Anchor Material Stainless Steel (EN 1.4301 Equiv.)
Ordering Unit 1 Set Number Contained In A Packet 1 Set JAN Code 4989999019100
Order Code 356-5599 Mass(g) 74

This page is Bolt Hook (Stainless Steel), part number TBF8S.
You can find the detail information about specifications and dimensions on part number TBF8S.

Tech Support