Ring Catch "Petite Carabiner" (Stainless Steel)

Ring Catch "Petite Carabiner" (Stainless Steel)
  • Promotional pricing
[Features]
· One touch removal for terminal metal fittings of the chain.
[Usage]
· Joint fittings.
· Best standard joint fitting.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TPKB6

Part Number
TPKB6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.20 €

7.00 €

1 Same day

Stock

Loading...

  1. 1

Basic information

Carabiner/snap hook details No Lock Type Carabiner Snap Hook Length(mm) 66
Working Load(kN) 0.78 Material Stainless Steel (EN 1.4301 Equiv.) Ordering Unit 1 pc.
Number Contained In A Packet 1 pc. JAN Code 4989999019032 Order Code 356-5521
Mass(g) 37

This page is Ring Catch "Petite Carabiner" (Stainless Steel), part number TPKB6.
You can find the detail information about specifications and dimensions on part number TPKB6.

Tech Support