Light Thimble (Stainless Steel)【2 Pieces Per Package】

Light Thimble (Stainless Steel)
  • Promotional pricing
  • Volume Discount
[Features]
· Used as wire course for terminal process.
[Usage]
· Prevents wear and tear of eyelet,when using the tip of the wire rope with eye processing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TRS2
TRS4
TRS6
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Applicable rope Dia.
(mm)
Inside Width
(mm)
JAN Code Order Code Mass
(g)

7.77 €

6.06 €

2 Pieces Per Package

1 pack Same day

Stock

17284989999273007275-42072

7.80 €

2.73 €

2 Pieces Per Package

1 pack Same day

Stock

194104989999273021275-42236

8.99 €

4.50 €

2 Pieces Per Package

1 pack Available Same day

Stock

256154989999273045275-424014

Loading...

  1. 1

Basic information

Type Thimble Material Stainless Steel (EN 1.4301 Equiv.) Ordering Unit A bag
Number Contained In A Packet 2 pcs.

Tech Support