Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B0780612
Part Number
|
---|
B0780612 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Screw Nominal (M) | Length L (mm) | Material | Surface Treatment | Pitch (mm) | Strength Class (Steel) | Strength Class (Stainless Steel) | Number Contained In A Packet (piece) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.96 € | 11 Pieces Per Package | 1 pack | 6 Days | 6 | 12 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | NA | 1 | - | A2-70 | 11 | 4989999289442 | 285-9203 | 119.6 |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | Hex Socket | Tip Shape | Flat End |
---|---|---|---|---|---|
Thread Type | Metric Coarse | Basic Shape | Standard (Round) | Sales Unit | Box/Package |
Application | Standard |
This page is Hex Socket Head Embedded Screw, part number B0780612.
You can find the detail information about specifications and dimensions on part number B0780612.
Configure
Basic Attributes
Material
Strength Class (Steel)
Type
Screw Nominal (M)
Length L (mm)
Surface Treatment
Pitch(mm)
Strength Class (Stainless Steel)
Number Contained In A Packet(piece)
JAN Code
Order Code
Mass(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B0780312 |
B0780315 |
B0780320 |
B0780615 |
B0780620 |
B0780625 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Nominal (M) | Length L (mm) | Material | Surface Treatment | Pitch (mm) | Strength Class (Steel) | Strength Class (Stainless Steel) | Number Contained In A Packet (piece) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.77 € | 19 Pieces Per Package | 1 pack | 6 Days | 3 | 12 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | NA | 0.5 | - | A2-70 | 19 | 4989999289282 | 285-9041 | 34.3 | ||
6.44 € | 17 Pieces Per Package | 1 pack | 6 Days | 3 | 15 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | NA | 0.5 | - | A2-70 | 17 | 4989999289299 | 285-9050 | 35.2 | ||
6.44 € | 14 Pieces Per Package | 1 pack | 6 Days | 3 | 20 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | NA | 0.5 | - | A2-70 | 14 | 4989999289305 | 285-9068 | 37.7 | ||
9.96 € | 11 Pieces Per Package | 1 pack | 6 Days | 6 | 15 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | NA | 1 | - | A2-70 | 11 | 4989999289459 | 285-9211 | 127.8 | ||
9.96 € | 9 Pieces Per Package | 1 pack | 6 Days | 6 | 20 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | NA | 1 | - | A2-70 | 9 | 4989999289466 | 285-9220 | 117.9 | ||
9.96 € | 8 Pieces Per Package | 1 pack | 6 Days | 6 | 25 | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | NA | 1 | - | A2-70 | 8 | 4989999289473 | 285-9238 | 121.9 |