Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TGFA4
Part Number
|
---|
TGFA4 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | A (mm) | B (mm) | D1 (mm) | D2 (mm) | d (mm) | L (mm) | W (mm) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.33 € | 2 Pieces Per Package | 1 pack | 6 Days | 34 | 26 | 1.2 | 4 | 6.8 | 21 | 20 | 4989999284683 | 300-8649 | 30 |
Loading...
Shape | Flex Hook | Hook Material | Stainless Steel (EN 1.4301 Equiv.) | Fixing Method | Screw fixture type |
---|---|---|---|---|---|
Quantity(piece) | 2 (per bag) |
This page is Ground Hook (Stainless Steel) A Type, part number TGFA4.
You can find the detail information about specifications and dimensions on part number TGFA4.
Configure
Basic Attributes
Type
A(mm)
B(mm)
D1(mm)
D2(mm)
d(mm)
L(mm)
W(mm)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TGFA2 |
TGFA25 |
TGFA3 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | D1 (mm) | D2 (mm) | d (mm) | L (mm) | W (mm) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.99 € | 2 Pieces Per Package | 1 pack | 6 Days | 17 | 14 | 1.0 | 2 | 3.8 | 11 | 10 | 4989999284652 | 300-8614 | 5 | ||
10.71 € | 2 Pieces Per Package | 1 pack | 6 Days | 22 | 19 | 1.0 | 2.5 | 3.8 | 15 | 13 | 4989999284669 | 300-8622 | 9 | ||
11.83 € | 2 Pieces Per Package | 1 pack | 6 Days | 27 | 23 | 1.0 | 3 | 4.8 | 18 | 15 | 4989999284676 | 300-8631 | 15 |