Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
THUD3623
Shape | Flex Hook | Hook Material | Stainless Steel (EN 1.4301 Equiv.) | Fixing Method | Screw fixture type |
---|---|---|---|---|---|
D1(mm) | 1.5 | Working Load(kN) | 0.1 | Quantity(piece) | 1 |
This page is Hanger Unit D Type (Stainless Steel), part number THUD3623.
You can find the detail information about specifications and dimensions on part number THUD3623.
Configure
Basic Attributes
W1(mm)
Type
A(mm)
B(mm)
D2(mm)
d(mm)
L1(mm)
H(mm)
L×W(mm)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
THUD2613 |
THUD2828 |
THUD3618 |
THUD3838 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | D2 (mm) | d (mm) | L1 (mm) | W1 (mm) | H (mm) | L×W (mm) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.34 € | 1 | 6 Days | 20 | 17 | 4 | 3.2 | 15.5 | - | 6.5 | 26×13 | 4989999037531 | 380-3856 | 12 | ||
12.40 € | 1 | 6 Days | 35 | 32 | 5 | 3.2 | 17 | 14 | 7.5 | 28 x 28 | 4989999037548 | 380-3864 | 29 | ||
10.12 € | 1 | Available | 6 Days | 20 | 17 | 4 | 3.2 | 21 | - | 7.5 | 36×18 | 4989999037555 | 380-3872 | 16 | |
11.33 € | 1 | Available |
Same day
Stock | 45 | 42 | 5 | 3.5 | 22.5 | 19 | 8.5 | 38×38 | 4989999037579 | 380-3899 | 43 |