Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TLEH6
Part Number
|
---|
TLEH6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | D (mm) | d (mm) | H (mm) | h (mm) | P (mm) | t (mm) | Hanging Load (N/kgf) | Width (mm) | Height (mm) | Hook Diameter (mm) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.31 € | 1 |
Same day
Stock | 18 | 60 | 6 | 4.2 | 39.0 | 30 | 48 | 3 | 117.6/12 | 18 | 60 | 6 | 4989999285741 | 328-6070 | 36 |
Loading...
Shape | Single Hook | Hook Material | Stainless Steel (EN 1.4301 Equiv.) | Fixing Method | Screw fixture type |
---|---|---|---|---|---|
Specifications | For Flat Countersunk Head Screw | Quantity(piece) | 1 |
This page is Long Eye Hook (Stainless Steel), part number TLEH6.
You can find the detail information about specifications and dimensions on part number TLEH6.
Configure
Stock
Basic Attributes
Type
A(mm)
B(mm)
D(mm)
d(mm)
H(mm)
h(mm)
P(mm)
t(mm)
Hanging Load(N/kgf)
Width(mm)
Height(mm)
Hook Diameter(mm)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TLEH5 |
TLEH8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | D (mm) | d (mm) | H (mm) | h (mm) | P (mm) | t (mm) | Hanging Load (N/kgf) | Width (mm) | Height (mm) | Hook Diameter (mm) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.57 € | 1 | Available |
Same day
Stock | 15 | 45 | 5 | 3.6 | 27.5 | 20 | 35 | 2.5 | 78.4/8 | 15 | 45 | 5 | 4989999285734 | 328-6061 | 18 | |
15.02 € | 1 |
Same day
Stock | 24 | 80 | 8 | 5.2 | 51.0 | 40 | 65 | 3 | 156.8/16 | 24 | 80 | 8 | 4989999285758 | 328-6088 | 73 |