Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TPH8
Part Number
|
---|
TPH8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | D (mm) | d (mm) | H (mm) | h (mm) | P (mm) | P1 (mm) | t (mm) | Hanging Load (N/kgf) | Width (mm) | Height (mm) | Hook Diameter (mm) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.68 € | 1 | Available | 6 Days | 72 | 40 | 8 | 5.2 | 64.0 | 30 | 57 | 25 | 3 | 245.0/25 | 72 | 40 | 8 | 4989999285666 | 328-5995 | 155 |
Loading...
Shape | Single Hook | Hook Material | Stainless Steel (EN 1.4301 Equiv.) | Fixing Method | Screw fixture type |
---|---|---|---|---|---|
Specifications | For Flat Countersunk Head Screw | Quantity(piece) | 1 |
This page is Wire Plate Hook (Stainless Steel), part number TPH8.
You can find the detail information about specifications and dimensions on part number TPH8.
Configure
Basic Attributes
Type
A(mm)
B(mm)
D(mm)
d(mm)
H(mm)
h(mm)
P(mm)
P1(mm)
t(mm)
Hanging Load(N/kgf)
Width(mm)
Height(mm)
Hook Diameter(mm)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TPH4 |
TPH5 |
TPH6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | D (mm) | d (mm) | H (mm) | h (mm) | P (mm) | P1 (mm) | t (mm) | Hanging Load (N/kgf) | Width (mm) | Height (mm) | Hook Diameter (mm) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.34 € | 1 |
Same day
Stock | 40 | 12 | 4 | 3.2 | 31.5 | 16.5 | 32 | - | 2 | 68.6/7 | 40 | 12 | 4 | 4989999285635 | 328-5961 | 18 | ||
17.41 € | 1 | Available | 6 Days | 50 | 15 | 5 | 4.2 | 41.0 | 20.5 | 40 | - | 2.5 | 98.0/10 | 50 | 15 | 5 | 4989999285642 | 328-5979 | 35 | |
24.35 € | 1 | Available | 6 Days | 54 | 30 | 6 | 5.2 | 48.0 | 23.0 | 42 | 18 | 2.5 | 147.0/15 | 54 | 30 | 6 | 4989999285659 | 328-5987 | 66 |