Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TLS65F
Part Number
|
---|
TLS65F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length L (mm) | Width W (mm) | Thickness (mm) | D2 (mm) | Number of Screw Holes | Hole Diameter (mm) | Load Capacity when Using 2 (kg) | P1 (mm) | P2 (mm) | P3 (mm) | Wood Screw Size (Diameter × Length) (mm) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
85.76 € | 1 | 6 Days | 65 | 65 | 5 | 14 | 4 | 5 | 45 | 40 | 35 | NA | 5.0x20 | 4989999280531 | 279-6015 | 190 |
Loading...
Main Body Type | Flat Hinges | Flat Hinge Type | Rectangle shaped | Operating Environment | Standard |
---|---|---|---|---|---|
Main Body Surface Treatment | Mirror Buffed Surface finish | Additional Function | NA | Reversed | Shared with Left/Right |
Mounting Method | Wooden Screw (Sold Separately) | Mounting Screw Hole Type | Countersinks | Number Contained In A Packet | 1 pc. |
This page is Flat hinges / conical countersinks / stainless steel / TRUSCO NAKAYAMA, part number TLS65F.
You can find the detail information about specifications and dimensions on part number TLS65F.
Configure
Basic Attributes
Type
Length L(mm)
Width W(mm)
Thickness(mm)
D2(mm)
Number of Screw Holes
Hole Diameter(mm)
Load Capacity when Using 2(kg)
P1(mm)
P2(mm)
P3(mm)
Wood Screw Size (Diameter × Length)(mm)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TLS-75F |
TLS100F |
TLS50F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length L (mm) | Width W (mm) | Thickness (mm) | D2 (mm) | Number of Screw Holes | Hole Diameter (mm) | Load Capacity when Using 2 (kg) | P1 (mm) | P2 (mm) | P3 (mm) | Wood Screw Size (Diameter × Length) (mm) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
98.72 € | 1 | 6 Days | 75 | 75 | 6 | 16 | 4 | 6.0 | 65 | 50 | 40 | NA | 6.0x20 | 4989999280548 | 279-6023 | 305 | ||
85.03 € | 1 | 6 Days | 100 | 100 | 6 | 18 | 6 | 6.0 | 85 | 60 | 60 | 30 | 6.0x20 | 4989999280555 | 279-6031 | 500 | ||
50.89 € | 1 | 6 Days | 50 | 50 | 5 | 14 | 4 | 4 | 35 | 35 | 20 | NA | 4.0x16 | 4989999280524 | 279-6007 | 110 |