Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TLS-75F
Part Number
|
---|
TLS-75F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length L (mm) | Width W (mm) | Thickness (mm) | D2 (mm) | Number of Screw Holes | Hole Diameter (mm) | Load Capacity when Using 2 (kg) | P1 (mm) | P2 (mm) | P3 (mm) | Wood Screw Size (Diameter × Length) (mm) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
98.72 € | 1 | 6 Days | 75 | 75 | 6 | 16 | 4 | 6.0 | 65 | 50 | 40 | NA | 6.0x20 | 4989999280548 | 279-6023 | 305 |
Loading...
Main Body Type | Flat Hinges | Flat Hinge Type | Rectangle shaped | Operating Environment | Standard |
---|---|---|---|---|---|
Main Body Surface Treatment | Mirror Buffed Surface finish | Additional Function | NA | Reversed | Shared with Left/Right |
Mounting Method | Wooden Screw (Sold Separately) | Mounting Screw Hole Type | Countersinks | Number Contained In A Packet | 1 pc. |
This page is Flat hinges / conical countersinks / stainless steel / TRUSCO NAKAYAMA, part number TLS-75F.
You can find the detail information about specifications and dimensions on part number TLS-75F.
Configure
Basic Attributes
Type
Length L(mm)
Width W(mm)
Thickness(mm)
D2(mm)
Number of Screw Holes
Hole Diameter(mm)
Load Capacity when Using 2(kg)
P1(mm)
P2(mm)
P3(mm)
Wood Screw Size (Diameter × Length)(mm)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TLS100F |
TLS50F |
TLS65F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length L (mm) | Width W (mm) | Thickness (mm) | D2 (mm) | Number of Screw Holes | Hole Diameter (mm) | Load Capacity when Using 2 (kg) | P1 (mm) | P2 (mm) | P3 (mm) | Wood Screw Size (Diameter × Length) (mm) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
85.03 € | 1 | 6 Days | 100 | 100 | 6 | 18 | 6 | 6.0 | 85 | 60 | 60 | 30 | 6.0x20 | 4989999280555 | 279-6031 | 500 | ||
50.89 € | 1 | 6 Days | 50 | 50 | 5 | 14 | 4 | 4 | 35 | 35 | 20 | NA | 4.0x16 | 4989999280524 | 279-6007 | 110 | ||
85.76 € | 1 | 6 Days | 65 | 65 | 5 | 14 | 4 | 5 | 45 | 40 | 35 | NA | 5.0x20 | 4989999280531 | 279-6015 | 190 |