Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41532UNCR
Part Number
|
---|
41532UNCR |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Length L (mm) | Main Body Surface Treatment | Width W (mm) | Thickness (mm) | D2 (mm) | Hole Diameter (mm) | Load Capacity when Using 2 (kg) | P1 (mm) | P2 (mm) | Wood Screw Size (Diameter × Length) (mm) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.94 € | 4 Pieces Per Package | 1 pack | 7 Days | 32 | [Chrome Plating] Trivalent Chrome Plating Finish | 82 | 1.5 | 6.6 | 4.5 | 6 | 29 | 19 | 3.1x20 | 4989999096965 | 233-6235 | 140 |
Loading...
Main Body Type | Flat Hinges | Flat Hinge Type | Rectangle shaped | Operating Environment | Standard |
---|---|---|---|---|---|
Main Body Material | Steel (EN 1.0330 Equiv.) | Additional Function | NA | Reversed | Shared with Left/Right |
Mounting Method | Wooden Screw (Sold Separately) | Mounting Screw Hole Type | Countersinks | Number of Screw Holes | 6 |
The Number of each bag(piece) | 4 | Number Contained In A Packet | A bag |
This page is Flat hinges / countersinks / thickness 1.5mm - 1.7mm / rolled / steel / bright, chrome plated (III-value) / TRUSCO NAKAYAMA, part number 41532UNCR.
You can find the detail information about specifications and dimensions on part number 41532UNCR.
Configure
Basic Attributes
Main Body Surface Treatment
Type
Length L(mm)
Width W(mm)
Thickness(mm)
D2(mm)
Hole Diameter(mm)
Load Capacity when Using 2(kg)
P1(mm)
P2(mm)
Wood Screw Size (Diameter × Length)(mm)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
41532N |
41538N |
41538UNCR |
41551N |
41551UNCR |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length L (mm) | Main Body Surface Treatment | Width W (mm) | Thickness (mm) | D2 (mm) | Hole Diameter (mm) | Load Capacity when Using 2 (kg) | P1 (mm) | P2 (mm) | Wood Screw Size (Diameter × Length) (mm) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.35 € | 4 Pieces Per Package | 1 pack |
Same day
Stock | 32 | [Not Provided] Fabric Finish | 82 | 1.5 | 6.6 | 4.5 | 6 | 29 | 19 | 3.1x20 | 4989999096934 | 233-6138 | 140 | ||
7.69 € | 4 Pieces Per Package | 1 pack | 6 Days | 38 | [Not Provided] Fabric Finish | 91 | 1.5 | 7.2 | 4.8 | 8 | 31 | 24 | 3.5x22 | 4989999096941 | 233-6146 | 188 | ||
8.45 € | 4 Pieces Per Package | 1 pack | 6 Days | 38 | [Chrome Plating] Trivalent Chrome Plating Finish | 91 | 1.5 | 7.2 | 4.8 | 8 | 31 | 24 | 3.5x22 | 4989999096972 | 233-6243 | 188 | ||
10.10 € | 4 Pieces Per Package | 1 pack | 6 Days | 51 | [Not Provided] Fabric Finish | 115 | 1.7 | 8.7 | 5 | 10 | 45 | 34 | 3.8x25 | 4989999096958 | 233-6154 | 376 | ||
11.41 € | 4 Pieces Per Package | 1 pack | 6 Days | 51 | [Chrome Plating] Trivalent Chrome Plating Finish | 115 | 1.7 | 8.7 | 5 | 10 | 45 | 34 | 3.8x25 | 4989999096989 | 233-6251 | 376 |