Flat hinges / countersunk tapers / thickness 1.3mm - 1.8mm / Rolled / stainless steel / Bright, silver coated / TRUSCO NAKAYAMA【4-10 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

88851N

Part Number
88851N
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L
(mm)
Main Body Surface Treatment Width W
(mm)
Thickness
(mm)
D2
(mm)
Number of Screw Holes Hole Diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
Wood Screw Size (Diameter × Length)
(mm)
The Number of each bag
(piece)
JAN Code Order Code Mass
(g)

9.38 €

10 Pieces Per Package

1 pack 6 Days 51[Not Provided] Fabric Finish381.36.044.252436NA2.7x16104989999095371233-6740270

Loading...

  1. 1

Basic information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Operating Environment Standard
Main Body Material Steel (EN 1.0330 Equiv.) Additional Function NA Reversed Shared with Left/Right
Mounting Method Wooden Screw (Sold Separately) Mounting Screw Hole Type Countersinks Number Contained In A Packet A bag

This page is Flat hinges / countersunk tapers / thickness 1.3mm - 1.8mm / Rolled / stainless steel / Bright, silver coated / TRUSCO NAKAYAMA, part number 88851N.
You can find the detail information about specifications and dimensions on part number 88851N.

Variation of this product

Part Number
888102N
888102SV
88851SV
88864N
88864SV
88864UNCR
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Length L
(mm)
Main Body Surface Treatment Width W
(mm)
Thickness
(mm)
D2
(mm)
Number of Screw Holes Hole Diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
Wood Screw Size (Diameter × Length)
(mm)
The Number of each bag
(piece)
JAN Code Order Code Mass
(g)

19.89 €

10 Pieces Per Package

1 pack 6 Days 101[Not Provided] Fabric Finish681.89.585.6204554274.1x25104989999095418233-67821320

14.13 €

4 Pieces Per Package

1 pack 7 Days 101[Coating] Coating and finishing of silver681.89.585.6204554274.1x2544989999095524233-7142528

12.22 €

10 Pieces Per Package

1 pack 9 Days 51[Coating] Coating and finishing of silver381.36.044.252436NA2.7x16104989999095487233-7100270

10.40 €

10 Pieces Per Package

1 pack 9 Days 64[Not Provided] Fabric Finish421.46.26582650253.1x20104989999095388233-6758370

13.76 €

10 Pieces Per Package

1 pack 9 Days 64[Coating] Coating and finishing of silver421.46.26582650253.1x20104989999095494233-7118370

12.50 €

10 Pieces Per Package

1 pack 6 Days 64[Chrome Plating] Trivalent Chrome Plating Finish421.46.26582650253.1x20104989999095456233-6928370

Tech Support