Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ST88851HL
Part Number
|
---|
ST88851HL |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Length L (mm) | Width W (mm) | Thickness (mm) | D2 (mm) | Number of Screw Holes | Hole Diameter (mm) | Load Capacity when Using 2 (kg) | P1 (mm) | P2 (mm) | P3 (mm) | Wood Screw Size (Diameter × Length) (mm) | The Number of each bag (piece) | Specifications | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.25 € | 4 Pieces Per Package | 1 pack | 6 Days | 51 | 38 | 1.2 | 6.2 | 4 | 4.2 | 5 | 22 | 33 | NA | 2.7x16 | 4 | No Nylon Ring | 4989999095753 | 233-5328 | 108 |
Loading...
Main Body Type | Flat Hinges | Flat Hinge Type | Rectangle shaped | Operating Environment | Standard |
---|---|---|---|---|---|
Main Body Material | Stainless Steel (EN 1.4301 Equiv.) | Main Body Surface Treatment | Brushed Finish | Additional Function | NA |
Reversed | Shared with Left/Right | Mounting Method | Wooden Screw(Included) | Mounting Screw Hole Type | Countersinks |
Number Contained In A Packet | A bag |
This page is Flat hinges / countersinks / thickness 1.2mm - 2mm / rolled / stainless steel / bright / TRUSCO NAKAYAMA, part number ST88851HL.
You can find the detail information about specifications and dimensions on part number ST88851HL.
Configure
Basic Attributes
Type
Length L(mm)
Width W(mm)
Thickness(mm)
D2(mm)
Number of Screw Holes
Hole Diameter(mm)
Load Capacity when Using 2(kg)
P1(mm)
P2(mm)
P3(mm)
Wood Screw Size (Diameter × Length)(mm)
The Number of each bag(piece)
Specifications
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ST888102HL |
ST88864HL |
ST88876HL |
ST88889HL |
ST888NR102HL |
ST888NR127HL |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length L (mm) | Width W (mm) | Thickness (mm) | D2 (mm) | Number of Screw Holes | Hole Diameter (mm) | Load Capacity when Using 2 (kg) | P1 (mm) | P2 (mm) | P3 (mm) | Wood Screw Size (Diameter × Length) (mm) | The Number of each bag (piece) | Specifications | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.81 € | 4 Pieces Per Package | 1 pack | 6 Days | 102 | 70 | 2.0 | 10 | 8 | 5.8 | 20 | 47 | 84 | 28 | 3.8x25 | 4 | No Nylon Ring | 4989999095791 | 233-5361 | 528 | ||
17.01 € | 4 Pieces Per Package | 1 pack | 6 Days | 64 | 42 | 1.2 | 6.2 | 6 | 5 | 8 | 26 | 50 | 25 | 3.1x16 | 4 | No Nylon Ring | 4989999095760 | 233-5336 | 148 | ||
21.76 € | 4 Pieces Per Package | 1 pack | 6 Days | 76 | 49 | 1.5 | 7.5 | 6 | 5.2 | 12 | 31 | 58 | 29 | 3.5x22 | 4 | No Nylon Ring | 4989999095777 | 233-5344 | 240 | ||
27.22 € | 4 Pieces Per Package | 1 pack | 7 Days | 89 | 55 | 1.5 | 9.0 | 6 | 5.2 | 16 | 34 | 68 | 34 | 3.5x25 | 4 | No Nylon Ring | 4989999095784 | 233-5352 | 376 | ||
39.12 € | 4 Pieces Per Package | 1 pack | 6 Days | 102 | 70 | 2.0 | 10 | 8 | 5.8 | 20 | 47 | 84 | 28 | 3.8x25 | 4 | With Nylon Ring | 4989999095975 | 233-5549 | 564 | ||
32.57 € | 2 Pieces Per Package | 1 pack | 6 Days | 127 | 79 | 2.0 | 12.2 | 8 | 6.2 | 30 | 52 | 105 | 35 | 4.1x25 | 2 | With Nylon Ring | 4989999095982 | 233-5557 | 464 |