Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ST55051
Part Number
|
---|
ST55051 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Length L (mm) | Width W (mm) | D2 (mm) | Number of Screw Holes | Hole Diameter (mm) | Load Capacity when Using 2 (kg) | P1 (mm) | P2 (mm) | P3 (mm) | Wood Screw Size (Diameter × Length) (mm) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.81 € | 10 Pieces Per Package | 1 pack | 9 Days | 51 | 30 | 4.4 | 6 | 3.8 | 3 | 18.0 | 37.0 | 18.5 | 2.4x16 | 4989999096262 | 233-6847 | 150 |
Loading...
Main Body Type | Flat Hinges | Flat Hinge Type | Rectangle shaped | Operating Environment | Standard |
---|---|---|---|---|---|
Main Body Material | Stainless Steel (EN 1.4016 Equiv.) | Main Body Surface Treatment | Electrolytic Polishing Finishing | Additional Function | NA |
Reversed | Shared with Left/Right | Mounting Method | Wooden Screw(Included) | Mounting Screw Hole Type | Countersinks |
Thickness(mm) | 0.8 | The Number of each bag(piece) | 10 | Number Contained In A Packet | A bag |
This page is Flat hinges / conical countersinks / Miniature version / Miniature version / Rolled / stainless steel / Bare / TRUSCO NAKAYAMA, part number ST55051.
You can find the detail information about specifications and dimensions on part number ST55051.
Configure
Basic Attributes
Type
Length L(mm)
Width W(mm)
D2(mm)
Number of Screw Holes
Hole Diameter(mm)
Load Capacity when Using 2(kg)
P1(mm)
P2(mm)
P3(mm)
Wood Screw Size (Diameter × Length)(mm)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ST55025 |
ST55032 |
ST55038 |
ST55064 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length L (mm) | Width W (mm) | D2 (mm) | Number of Screw Holes | Hole Diameter (mm) | Load Capacity when Using 2 (kg) | P1 (mm) | P2 (mm) | P3 (mm) | Wood Screw Size (Diameter × Length) (mm) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.27 € | 10 Pieces Per Package | 1 pack | 6 Days | 25.5 | 21 | 3.8 | 4 | 3.0 | 1 | 13 | 15.5 | NA | 2.1x10 | 4989999096231 | 233-6812 | 45 | ||
10.88 € | 10 Pieces Per Package | 1 pack | 6 Days | 31.5 | 22 | 3.8 | 4 | 3.3 | 1 | 14.0 | 21.5 | NA | 2.1x10 | 4989999096248 | 233-6821 | 50 | ||
11.66 € | 10 Pieces Per Package | 1 pack | 6 Days | 38 | 26 | 4.0 | 4 | 3.5 | 2 | 16 | 27.0 | NA | 2.4x10 | 4989999096255 | 233-6839 | 90 | ||
19.97 € | 10 Pieces Per Package | 1 pack | 7 Days | 64 | 33 | 4.4 | 6 | 3.8 | 6 | 20.6 | 46 | 23 | 2.4x16 | 4989999096279 | 233-6855 | 200 |