Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TSGPBT80AS
Part Number
|
---|
TSGPBT80AS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Applicable Pipe O.D. (mm) | Nominal Diameter (A) (mm) | Compatible Pipe Outer Diameter (mm) | P (mm) | S (mm) | H (mm) | Nominal Diameter (B) (mm) | Nominal Diameter (mm) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.87 € | 1 | Available | 6 Days | 80~Less than 90 | 80 | 89.1 | 101 | 30 | 117 | 3 | 89.1 | 4989999282863 | 285-9777 | 148 |
Loading...
Type | U Shaped Metal Fittings | Material | Stainless Steel (EN 1.4301 Equiv.) | Applicable Pipe Type | SGP Pipe |
---|---|---|---|---|---|
Surface Treatment | N/A | E(mm) | 8.3 | d(mm) | W3/8 |
Quantity(piece) | 1 |
This page is U Bold for SGP SUS304 Nominal Diameter A Screw Diameter W3 / 8, part number TSGPBT80AS.
You can find the detail information about specifications and dimensions on part number TSGPBT80AS.
Configure
Basic Attributes
Type
Main Applicable Pipe O.D.(mm)
Nominal Diameter (A)(mm)
Compatible Pipe Outer Diameter(mm)
P(mm)
S(mm)
H(mm)
Nominal Diameter (B)(mm)
Nominal Diameter(mm)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TSGPBT100AS |
TSGPBT15AS |
TSGPBT20AS |
TSGPBT25AS |
TSGPBT32AS |
TSGPBT40AS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Applicable Pipe O.D. (mm) | Nominal Diameter (A) (mm) | Compatible Pipe Outer Diameter (mm) | P (mm) | S (mm) | H (mm) | Nominal Diameter (B) (mm) | Nominal Diameter (mm) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.71 € | 1 | Available | 6 Days | 100~Less than 200 | 100 | 114.3 | 126 | 30 | 145 | 4 | 114.3 | 4989999282870 | 285-9785 | 180 | |
7.13 € | 1 | 6 Days | 20~Less than 30 | 15 | 21.7 | 34 | 25 | 46 | 1/2 | 21.7 | 4989999282795 | 285-9700 | 73 | ||
7.22 € | 1 | Available | 6 Days | 20~Less than 30 | 20 | 27.2 | 40 | 25 | 50 | 3/4 | 27.2 | 4989999282801 | 285-9718 | 78 | |
7.69 € | 1 | 7 Days | 30~Less than 40 | 25 | 34 | 46 | 25 | 54 | 1 | 34 | 4989999282818 | 285-9726 | 83 | ||
8.42 € | 1 | Available | 6 Days | 40~Less than 50 | 32 | 42.7 | 56 | 30 | 64 | 1 1/4 | 42.7 | 4989999282825 | 285-9734 | 94 | |
9.06 € | 1 | 7 Days | 40~Less than 50 | 40 | 48.6 | 62 | 30 | 74 | 1 1/2 | 48.6 | 4989999282832 | 285-9742 | 104 |