Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B900011
Part Number
|
---|
B900011 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal | Material | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Ref.) (mm) | Sales Unit | Applicable Shaft (Reference) m (mm) | d3 (mm) | t (mm) | Surface Treatment | Quantity (piece) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.85 € | 15 Pieces Per Package | 1 pack | 6 Days | 11 | [Stainless Steel] Stainless Steel (EN 1.4301 (CSP) Equiv.) | 11 | 10.5 | Box/Package | 1.15 | 10.2 | 1.00 | NA | 15 Pieces (1 Package) | 4989999071474 | 160-9769 | 6.81 (When 15 pcs.) |
Loading...
Type | Thrust Direction Mount (for Shaft) | Shape | C-shaped retaining ring for Shaft | Retaining Ring Type | Outer Ring Stopper |
---|---|---|---|---|---|
Mounting Method Type | Standard | Product Type | Retaining Ring |
This page is Snap Ring (for Shaft), part number B900011.
You can find the detail information about specifications and dimensions on part number B900011.
Configure
Basic Attributes
Material
Type
Nominal
Shaft or Hole Used d1 (Reference)(mm)
Applicable Shaft or Hole d2 (Ref.)(mm)
Sales Unit
Applicable Shaft (Reference) m(mm)
d3(mm)
t(mm)
Surface Treatment
Quantity(piece)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B320009 |
B320010 |
B320011 |
B900012 |
B900013 |
B900014 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Material | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Ref.) (mm) | Sales Unit | Applicable Shaft (Reference) m (mm) | d3 (mm) | t (mm) | Surface Treatment | Quantity (piece) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.41 € | 60 Pieces Per Package | 1 pack | 6 Days | 9 | [Steel] Spring Steel (EN 1.0601 Equiv.) | 9 | 8.6 | Box/Package | 1.15 | 8.4 | 1.00 | ACP Processing | 60 Pieces (1 Package) | 4989999071108 | 160-9408 | 18 (When 60 pcs.) | ||
9.41 € | 53 Pieces Per Package | 1 pack | 6 Days | 10 | [Steel] Spring Steel (EN 1.0601 Equiv.) | 10 | 9.6 | Box/Package | 1.15 | 9.3 | 1.00 | ACP Processing | 53 Pieces (1 Package) | 4989999071115 | 160-9416 | 20.09 (When 53 pcs.) | ||
9.41 € | 51 Pieces Per Package | 1 pack | 6 Days | 11 | [Steel] Spring Steel (EN 1.0601 Equiv.) | 11 | 10.5 | Box/Package | 1.15 | 10.2 | 1.00 | ACP Processing | 51 Pieces (1 Package) | 4989999071122 | 160-9424 | 23.15 (When 51 pcs.) | ||
13.43 € | 15 Pieces Per Package | 1 pack | Available |
Same day
Stock | 12 | [Stainless Steel] Stainless Steel (EN 1.4301 (CSP) Equiv.) | 12 | 11.5 | Box/Package | 1.15 | 11.1 | 1.00 | NA | 15 Pieces (1 Package) | 4989999071481 | 160-9777 | 7.56 (When 15 pcs.) | |
10.85 € | 14 Pieces Per Package | 1 pack | 6 Days | 13 | [Stainless Steel] Stainless Steel (EN 1.4301 (CSP) Equiv.) | 13 | 12.4 | Box/Package | 1.15 | 12.0 | 1.00 | NA | 14 Pieces (1 Package) | 4989999071498 | 160-9785 | 7.62 (When 14 pcs.) | ||
10.85 € | 13 Pieces Per Package | 1 pack | 6 Days | 14 | [Stainless Steel] Stainless Steel (EN 1.4301 (CSP) Equiv.) | 14 | 13.4 | Box/Package | 1.15 | 12.9 | 1.00 | NA | 13 Pieces (1 Package) | 4989999071504 | 160-9793 | 8.37 (When 13 pcs.) |