Snap Ring (for Hole)【1-55 Pieces Per Package】 (Part Numbers)

Snap Ring (for Hole)
  • Volume Discount
The snap ring is provided with lugs (holes for pliers) so that it can be easily removed.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B330042

スナップリング(穴用):関連画像

Part Number
B330042
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Material Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Ref.)
(mm)
Applicable Shaft (Reference) m
(mm)
d3
(mm)
t
(mm)
Surface Treatment Quantity
(piece)
JAN Code Order Code Mass
(g)

9.59 €

7 Pieces Per Package

1 pack Same day

Stock

42[Steel] Spring Steel (EN 1.0601 Equiv.) 4244.51.9545.51.75ACP Processing7 (1 Package)4989999072037161-037636.37 (When 7 pcs.)

Loading...

  1. 1

Basic information

Type Thrust Direction Mount (for Hole) Shape C shape retaining ring for hole Retaining Ring Type Outer Ring Stopper
Mounting Method Type Standard Product Type Retaining Ring

This page is Snap Ring (for Hole), part number B330042.
You can find the detail information about specifications and dimensions on part number B330042.

Variation of this product

Part Number
B330011
B330012
B330013
B330045
B330047
B330048
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Material Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Ref.)
(mm)
Applicable Shaft (Reference) m
(mm)
d3
(mm)
t
(mm)
Surface Treatment Quantity
(piece)
JAN Code Order Code Mass
(g)

9.94 €

55 Pieces Per Package

1 pack 6 Days 11[Steel] Spring Steel (EN 1.0601 Equiv.) 1111.41.1511.81.00ACP Processing55 (1 Package)4989999071795161-012117.77 (When 55 pcs.)

9.94 €

55 Pieces Per Package

1 pack 6 Days 12[Steel] Spring Steel (EN 1.0601 Equiv.) 1212.51.1513.01.00ACP Processing55 (1 Package)4989999071801161-013922.28 (When 55 pcs.)

9.94 €

55 Pieces Per Package

1 pack 6 Days 13[Steel] Spring Steel (EN 1.0601 Equiv.) 1313.61.1514.11.00ACP Processing55 (1 Package)4989999071818161-014724.2 (When 55 pcs.)

9.41 €

7 Pieces Per Package

1 pack 6 Days 45[Steel] Spring Steel (EN 1.0601 Equiv.) 4547.51.9548.51.75ACP Processing7 (1 Package)4989999072044161-038443.82 (When 7 pcs.)

9.29 €

6 Pieces Per Package

1 pack Same day

Stock

47[Steel] Spring Steel (EN 1.0601 Equiv.) 4749.51.9550.51.75ACP Processing6 (1 Package)4989999072051161-039240.8 (When 6 pcs.)

9.41 €

6 Pieces Per Package

1 pack 6 Days 48[Steel] Spring Steel (EN 1.0601 Equiv.) 4850.51.9551.51.75ACP Processing6 (1 Package)4989999072068161-040642 (When 6 pcs.)

Tech Support