Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B330048
Part Number
|
---|
B330048 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal | Material | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Ref.) (mm) | Applicable Shaft (Reference) m (mm) | d3 (mm) | t (mm) | Surface Treatment | Quantity (piece) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.41 € | 6 Pieces Per Package | 1 pack | 6 Days | 48 | [Steel] Spring Steel (EN 1.0601 Equiv.) | 48 | 50.5 | 1.95 | 51.5 | 1.75 | ACP Processing | 6 (1 Package) | 4989999072068 | 161-0406 | 42 (When 6 pcs.) |
Loading...
Type | Thrust Direction Mount (for Hole) | Shape | C shape retaining ring for hole | Retaining Ring Type | Outer Ring Stopper |
---|---|---|---|---|---|
Mounting Method Type | Standard | Product Type | Retaining Ring |
This page is Snap Ring (for Hole), part number B330048.
You can find the detail information about specifications and dimensions on part number B330048.
Configure
Basic Attributes
Material
Type
Nominal
Shaft or Hole Used d1 (Reference)(mm)
Applicable Shaft or Hole d2 (Ref.)(mm)
Applicable Shaft (Reference) m(mm)
d3(mm)
t(mm)
Surface Treatment
Quantity(piece)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B330011 |
B330012 |
B330013 |
B330050 |
B330052 |
B330055 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Material | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Ref.) (mm) | Applicable Shaft (Reference) m (mm) | d3 (mm) | t (mm) | Surface Treatment | Quantity (piece) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.94 € | 55 Pieces Per Package | 1 pack | 6 Days | 11 | [Steel] Spring Steel (EN 1.0601 Equiv.) | 11 | 11.4 | 1.15 | 11.8 | 1.00 | ACP Processing | 55 (1 Package) | 4989999071795 | 161-0121 | 17.77 (When 55 pcs.) | ||
9.94 € | 55 Pieces Per Package | 1 pack | 6 Days | 12 | [Steel] Spring Steel (EN 1.0601 Equiv.) | 12 | 12.5 | 1.15 | 13.0 | 1.00 | ACP Processing | 55 (1 Package) | 4989999071801 | 161-0139 | 22.28 (When 55 pcs.) | ||
9.94 € | 55 Pieces Per Package | 1 pack | 6 Days | 13 | [Steel] Spring Steel (EN 1.0601 Equiv.) | 13 | 13.6 | 1.15 | 14.1 | 1.00 | ACP Processing | 55 (1 Package) | 4989999071818 | 161-0147 | 24.2 (When 55 pcs.) | ||
9.94 € | 5 Pieces Per Package | 1 pack | 6 Days | 50 | [Steel] Spring Steel (EN 1.0601 Equiv.) | 50 | 53 | 2.20 | 54.2 | 2.00 | ACP Processing | 5 (1 Package) | 4989999072075 | 161-0414 | 41 (When 5 pcs.) | ||
9.41 € | 5 Pieces Per Package | 1 pack | 6 Days | 52 | [Steel] Spring Steel (EN 1.0601 Equiv.) | 52 | 55 | 2.20 | 56.2 | 2.00 | ACP Processing | 5 (1 Package) | 4989999072082 | 161-0422 | 45.5 (When 5 pcs.) | ||
9.94 € | 4 Pieces Per Package | 1 pack | 6 Days | 55 | [Steel] Spring Steel (EN 1.0601 Equiv.) | 55 | 58 | 2.20 | 59.2 | 2.00 | ACP Processing | 4 (1 Package) | 4989999072099 | 161-0431 | 38 (When 4 pcs.) |