Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B400008
Part Number
|
---|
B400008 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal diameter | Thread Type | Screw Nominal (inch) | Dimension S (mm) | Dimension E (mm) | Dimension m2 (mm) | Dimension m3 (mm) | Dimension A, min. (mm) | Quantity/Pack | JAN Code | Order Code | Pitch (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.33 € | 17 Pieces Per Package | 1 pack | 6 Days | 8 | Metric Coarse | - | 13.0 | 15.0 | 12.5 | 6.5 | 11.5 | 17 | 4989999069655 | 160-7804 | 1.25 | 106.40 |
Loading...
Material | Stainless Steel (EN 1.4301 Equiv.) | Surface Treatment | NA | Applications, Functions | Standard |
---|---|---|---|---|---|
Sales Unit | Box/Package | Surface Treatment (Details) | NA | Strength Classification | Equivalent to A2-70 |
This page is Cap Nut (Stainless Steel), part number B400008.
You can find the detail information about specifications and dimensions on part number B400008.
Configure
Basic Attributes
Screw Nominal (inch)
Type
Nominal diameter
Thread Type
Dimension S(mm)
Dimension E(mm)
Dimension m2(mm)
Dimension m3(mm)
Dimension A, min.(mm)
Quantity/Pack
JAN Code
Order Code
Pitch(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B400004 |
B400005 |
B400006 |
B400010 |
B400012 |
B400318 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal diameter | Thread Type | Screw Nominal (inch) | Dimension S (mm) | Dimension E (mm) | Dimension m2 (mm) | Dimension m3 (mm) | Dimension A, min. (mm) | Quantity/Pack | JAN Code | Order Code | Pitch (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.80 € | 37 Pieces Per Package | 1 pack | 7 Days | 4 | Metric Coarse | - | 7.0 | 8.1 | 6.2 | 3.2 | 5.6 | 37 | 4989999069624 | 160-7774 | 0.70 | 35.63 | ||
7.91 € | 34 Pieces Per Package | 1 pack | 6 Days | 5 | Metric Coarse | - | 8.0 | 9.2 | 7.5 | 4.0 | 6.6 | 34 | 4989999069631 | 160-7782 | 0.80 | 49.30 | ||
8.17 € | 30 Pieces Per Package | 1 pack | 6 Days | 6 | Metric Coarse | - | 10.0 | 11.5 | 9.5 | 5.0 | 8.5 | 30 | 4989999069648 | 160-7791 | 1.00 | 85.65 | ||
8.33 € | 8 Pieces Per Package | 1 pack | 6 Days | 10 | Metric Coarse | - | 17.0 | 19.6 | 15.5 | 8.0 | 14.5 | 8 | 4989999069662 | 160-7821 | 1.50 | 106.96 | ||
8.42 € | 6 Pieces Per Package | 1 pack | 6 Days | 12 | Metric Coarse | - | 19.0 | 21.9 | 18.5 | 10.0 | 16.5 | 6 | 4989999069679 | 160-7839 | 1.75 | 119.16 | ||
8.31 € | 8 Pieces Per Package | 1 pack | 6 Days | - | Whitworth Coarse | [3/8] W3/8 × 16 Threads | 17.0 | 19.6 | 15.5 | 8.0 | 14.5 | 8 | 4989999069709 | 160-7863 | - | 104.80 |