Pan Head Screw (Fully Threaded)【2-400 Pieces Per Package】 (Part Numbers)

Pan Head Screw (Fully Threaded)
  • Volume Discount
A flat head machine screw suitable for work where the head needs to be immersed. Quantity: 2 to 150 pieces per pack.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B7010670

Part Number
B7010670
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Nominal (M) Length L (mm)
(mm)
Material Surface Treatment Pitch
(mm)
Strength Class (Steel) Application Quantity/Pack
(piece)
JAN Code Order Code Mass

9.98 €

12 Pieces Per Package

1 pack Same day

Stock

670[Steel] Low-carbon Steel (JIS-SWCH)Trivalent Chromate1[4.6] 4.6 to 4.8Standard124989999077087285-4911174

Loading...

  1. 1

Basic information

Detailed Shape Pan Mounting Hole Shape Phillips Head Tip Shape Flat End
Thread Type Metric Coarse Basic Shape Standard (Round) Sales Unit Box/Package
Screw Type Full-Thread

This page is Pan Head Screw (Fully Threaded), part number B7010670.
You can find the detail information about specifications and dimensions on part number B7010670.

Variation of this product

Part Number
B010325
B010330
B010412
B7010675
TB910308
TB910320
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Screw Nominal (M) Length L (mm)
(mm)
Material Surface Treatment Pitch
(mm)
Strength Class (Steel) Application Quantity/Pack
(piece)
JAN Code Order Code Mass

9.98 €

220 Pieces Per Package

1 pack Same day

Stock

325[Steel] Low-carbon Steel (JIS-SWCH)Bright Chromate Plating0.5[4.6] 4.6 to 4.8Standard2204989999050134159-0014288.2

9.98 €

180 Pieces Per Package

1 pack Same day

Stock

330[Steel] Low-carbon Steel (JIS-SWCH)Bright Chromate Plating0.5[4.6] 4.6 to 4.8Standard1804989999050141159-0022274.14

9.98 €

250 Pieces Per Package

1 pack Same day

Stock

412[Steel] Low-carbon Steel (JIS-SWCH)Bright Chromate Plating0.7[4.6] 4.6 to 4.8Standard2504989999050240159-0090361.25

12.32 €

11 Pieces Per Package

1 pack 6 Days 675[Steel] Low-carbon Steel (JIS-SWCH)Trivalent Chromate1[4.6] 4.6 to 4.8Standard114989999077094285-4929170

17.47 €

19 Pieces Per Package

1 pack Available Same day

Stock

38TitaniumNA0.5-Abrasion Resistance / Non-Magnetic / Heat-Resistance / Chemical Resistance / Standard194989999092011255-58326.2

17.47 €

13 Pieces Per Package

1 pack Available Same day

Stock

320TitaniumNA0.5-Abrasion Resistance / Non-Magnetic / Heat-Resistance / Chemical Resistance / Standard134989999092073255-58917.9

Tech Support