Urethane Foam Braid Tube (with Coupling for Lock Type Tubing) (Part Numbers)

Urethane Foam Braid Tube (with Coupling for Lock Type Tubing)
[Features]
● Superior in oil resistance, pressure-resistance, and flexibility at low temperature (-5°C).
● Compatible with common coupling.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TOP8.530

Part Number
TOP8.530
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(Ø)
O.D. [Distinction] Inner Diameter d
(Ø)
I.D. [Distinction] Color Overall Length
(m)
Connection joint Thickness
(mm)
JAN Code Order Code Mass
(kg)

87.08 €

1 6 Days 12.5Up to 158.5Up to 9[Red] Red30TL200-85SN/85PN24989999351132214-74592.22

Loading...

  1. 1

Basic information

Type Straight Cutting Service Usage NA Material Urethane
Applicable Fluid Air Operating Environment Standard / Pressure Resistance / Oil Resistance Number of Bores(Core) 1
Material, Urethane Polyurethane Operating Temperature Range (when using air)(°C) -5::60 Operating Pressure(MPa) 1.5
Ordering Unit(Coil) 1

This page is Urethane Foam Braid Tube (with Coupling for Lock Type Tubing), part number TOP8.530.
You can find the detail information about specifications and dimensions on part number TOP8.530.

Variation of this product

Part Number
TOP6.510
TOP6.510NG
TOP6.520
TOP6.520NG
TOP6.530
TOP6.530NG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(Ø)
O.D. [Distinction] Inner Diameter d
(Ø)
I.D. [Distinction] Color Overall Length
(m)
Connection joint Thickness
(mm)
JAN Code Order Code Mass
(kg)

40.26 €

1 6 Days 10Up to 106.5Up to 7[Red] Red10TL200-65SN/65PN1.754989999401202104-31020.70

40.26 €

1 6 Days 10Up to 106.5Up to 7[Gray] Neogray10TL200-65SN/65PN1.754989999351156214-73940.70

60.57 €

1 6 Days 10Up to 106.5Up to 7[Red] Red20TL200-65SN/65PN1.754989999401219104-31111.25

68.15 €

1 6 Days 10Up to 106.5Up to 7[Gray] Neogray20TL200-65SN/65PN1.754989999351163214-74081.25

92.06 €

1 6 Days 10Up to 106.5Up to 7[Red] Red30TL200-65SN/65PN1.754989999401226104-31291.80

92.06 €

1 6 Days 10Up to 106.5Up to 7[Gray] Neogray30TL200-65SN/65PN1.754989999351170214-74161.80

Tech Support