Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TOP6.530NG
Part Number
|
---|
TOP6.530NG |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (Ø) | O.D. [Distinction] | Inner Diameter d (Ø) | I.D. [Distinction] | Color | Overall Length (m) | Connection joint | Thickness (mm) | JAN Code | Order Code | Mass (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
92.06 € | 1 | 6 Days | 10 | Up to 10 | 6.5 | Up to 7 | [Gray] Neogray | 30 | TL200-65SN/65PN | 1.75 | 4989999351170 | 214-7416 | 1.80 |
Loading...
Type | Straight | Cutting Service Usage | NA | Material | Urethane |
---|---|---|---|---|---|
Applicable Fluid | Air | Operating Environment | Standard / Pressure Resistance / Oil Resistance | Number of Bores(Core) | 1 |
Material, Urethane | Polyurethane | Operating Temperature Range (when using air)(°C) | -5::60 | Operating Pressure(MPa) | 1.5 |
Ordering Unit(Coil) | 1 |
This page is Urethane Foam Braid Tube (with Coupling for Lock Type Tubing), part number TOP6.530NG.
You can find the detail information about specifications and dimensions on part number TOP6.530NG.
Configure
Basic Attributes
Color
Type
Outer Diameter D(Ø)
O.D. [Distinction]
Inner Diameter d(Ø)
I.D. [Distinction]
Overall Length(m)
Connection joint
Thickness(mm)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TOP6.520 |
TOP6.520NG |
TOP6.530 |
TOP6.55 |
TOP6.55NG |
TOP8.510 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter D (Ø) | O.D. [Distinction] | Inner Diameter d (Ø) | I.D. [Distinction] | Color | Overall Length (m) | Connection joint | Thickness (mm) | JAN Code | Order Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.57 € | 1 | 6 Days | 10 | Up to 10 | 6.5 | Up to 7 | [Red] Red | 20 | TL200-65SN/65PN | 1.75 | 4989999401219 | 104-3111 | 1.25 | ||
68.15 € | 1 | 6 Days | 10 | Up to 10 | 6.5 | Up to 7 | [Gray] Neogray | 20 | TL200-65SN/65PN | 1.75 | 4989999351163 | 214-7408 | 1.25 | ||
92.06 € | 1 | 6 Days | 10 | Up to 10 | 6.5 | Up to 7 | [Red] Red | 30 | TL200-65SN/65PN | 1.75 | 4989999401226 | 104-3129 | 1.80 | ||
30.66 € | 1 | 6 Days | 10 | Up to 10 | 6.5 | Up to 7 | [Red] Red | 5 | TL200-65SN/65PN | 1.75 | 4989999351057 | 104-3099 | 0.43 | ||
30.66 € | 1 | 6 Days | 10 | Up to 10 | 6.5 | Up to 7 | [Gray] Neogray | 5 | TL200-65SN/65PN | 1.75 | 4989999351149 | 214-7386 | 0.43 | ||
62.95 € | 1 | 6 Days | 12.5 | Up to 15 | 8.5 | Up to 9 | [Red] Red | 10 | TL200-85SN/85PN | 2 | 4989999351101 | 214-7432 | 0.85 |