Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B7020316
Part Number
|
---|
B7020316 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Screw Nominal (M) | Length L (mm) (mm) | Material | Surface Treatment | Pitch (mm) | Strength Class (Steel) | Strength Class (Stainless Steel) | Application | Quantity/Pack (piece) | JAN Code | Order Code | Mass | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.32 € | 148 Pieces Per Package | 1 pack | 6 Days | 3 | 16 | [Steel] Low-carbon Steel (JIS-SWCH) | Trivalent Chromate | 0.5 | 4.8 | - | Standard | 148 | 4989999077162 | 285-4996 | 123.9 |
Loading...
Detailed Shape | Disc | Mounting Hole Shape | Phillips Head | Tip Shape | Flat End |
---|---|---|---|---|---|
Thread Type | Metric Coarse | Basic Shape | Standard (Round) | Sales Unit | Box/Package |
Screw Type | Full-Thread |
This page is Flat Head Screw (Fully Threaded), part number B7020316.
You can find the detail information about specifications and dimensions on part number B7020316.
Configure
Basic Attributes
Material
Strength Class (Stainless Steel)
Type
Screw Nominal (M)
Length L (mm)(mm)
Surface Treatment
Pitch(mm)
Strength Class (Steel)
Application
Quantity/Pack(piece)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B021045 |
B021050 |
B060204 |
B7020320 |
B7020335 |
B7020460 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Nominal (M) | Length L (mm) (mm) | Material | Surface Treatment | Pitch (mm) | Strength Class (Steel) | Strength Class (Stainless Steel) | Application | Quantity/Pack (piece) | JAN Code | Order Code | Mass |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.15 € | 8 Pieces Per Package | 1 pack | 6 Days | 10 | 45 | [Steel] Low-carbon Steel (JIS-SWCH) | Bright Chromate Plating | 1.5 | 4.8 | - | Standard | 8 | 4989999075267 | 212-7857 | 216 | ||
13.15 € | 7 Pieces Per Package | 1 pack | 6 Days | 10 | 50 | [Steel] Low-carbon Steel (JIS-SWCH) | Bright Chromate Plating | 1.5 | 4.8 | - | Standard | 7 | 4989999075274 | 212-7865 | 210 | ||
16.30 € | 140 Pieces Per Package | 1 pack | Available |
Same day
Stock | 2 | 4 | [Stainless Steel] Stainless Steel | NA | 0.4 | - | A2-50 | Standard | 140 | 4989999052381 | 212-7971 | 15.96 | |
9.98 € | 134 Pieces Per Package | 1 pack |
Same day
Stock | 3 | 20 | [Steel] Low-carbon Steel (JIS-SWCH) | Trivalent Chromate | 0.5 | 4.8 | - | Standard | 134 | 4989999077179 | 285-5003 | 135 | ||
9.98 € | 67 Pieces Per Package | 1 pack |
Same day
Stock | 3 | 35 | [Steel] Low-carbon Steel (JIS-SWCH) | Trivalent Chromate | 0.5 | 4.8 | - | Standard | 67 | 4989999077209 | 285-5038 | 110.2 | ||
10.22 € | 25 Pieces Per Package | 1 pack | 6 Days | 4 | 60 | [Steel] Low-carbon Steel (JIS-SWCH) | Trivalent Chromate | 0.7 | 4.8 | - | Standard | 25 | 4989999077360 | 285-5194 | 130.1 |