Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B060330
Part Number
|
---|
B060330 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Screw Nominal (M) | Length L (mm) (mm) | Material | Surface Treatment | Pitch (mm) | Strength Class (Steel) | Strength Class (Stainless Steel) | Application | Quantity/Pack (piece) | JAN Code | Order Code | Mass | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.25 € | 90 Pieces Per Package | 1 pack |
Same day
Stock | 3 | 30 | [Stainless Steel] Stainless Steel | NA | 0.5 | - | A2-50 | Standard | 90 | 4989999052749 | 159-2211 | 128.97 |
Loading...
Detailed Shape | Disc | Mounting Hole Shape | Phillips Head | Tip Shape | Flat End |
---|---|---|---|---|---|
Thread Type | Metric Coarse | Basic Shape | Standard (Round) | Sales Unit | Box/Package |
Screw Type | Full-Thread |
This page is Flat Head Screw (Fully Threaded), part number B060330.
You can find the detail information about specifications and dimensions on part number B060330.
Configure
Stock
Basic Attributes
Material
Strength Class (Steel)
Type
Screw Nominal (M)
Length L (mm)(mm)
Surface Treatment
Pitch(mm)
Strength Class (Stainless Steel)
Application
Quantity/Pack(piece)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B021045 |
B021050 |
B060204 |
B7020306 |
B7020312 |
B7020316 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Nominal (M) | Length L (mm) (mm) | Material | Surface Treatment | Pitch (mm) | Strength Class (Steel) | Strength Class (Stainless Steel) | Application | Quantity/Pack (piece) | JAN Code | Order Code | Mass |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.15 € | 8 Pieces Per Package | 1 pack | 6 Days | 10 | 45 | [Steel] Low-carbon Steel (JIS-SWCH) | Bright Chromate Plating | 1.5 | 4.8 | - | Standard | 8 | 4989999075267 | 212-7857 | 216 | ||
13.15 € | 7 Pieces Per Package | 1 pack | 6 Days | 10 | 50 | [Steel] Low-carbon Steel (JIS-SWCH) | Bright Chromate Plating | 1.5 | 4.8 | - | Standard | 7 | 4989999075274 | 212-7865 | 210 | ||
16.30 € | 140 Pieces Per Package | 1 pack | Available |
Same day
Stock | 2 | 4 | [Stainless Steel] Stainless Steel | NA | 0.4 | - | A2-50 | Standard | 140 | 4989999052381 | 212-7971 | 15.96 | |
9.98 € | 255 Pieces Per Package | 1 pack |
Same day
Stock | 3 | 6 | [Steel] Low-carbon Steel (JIS-SWCH) | Trivalent Chromate | 0.5 | 4.8 | - | Standard | 255 | 4989999077117 | 285-4945 | 105.1 | ||
12.32 € | 194 Pieces Per Package | 1 pack | 6 Days | 3 | 12 | [Steel] Low-carbon Steel (JIS-SWCH) | Trivalent Chromate | 0.5 | 4.8 | - | Standard | 194 | 4989999077148 | 285-4970 | 129.6 | ||
12.32 € | 148 Pieces Per Package | 1 pack | 6 Days | 3 | 16 | [Steel] Low-carbon Steel (JIS-SWCH) | Trivalent Chromate | 0.5 | 4.8 | - | Standard | 148 | 4989999077162 | 285-4996 | 123.9 |