Flat Head Screw (Fully Threaded)【7-400 Pieces Per Package】 (Part Numbers)

Flat Head Screw (Fully Threaded)
  • Volume Discount
[Type B70]
● Trivalent chromate treatment for reduced environmental impact

[Type TB92]
● Made from titanium with the following properties: lightweight and tough, rust-free, harmless, non-magnetic, excellent chemical resistance
● For general use where strength, heat resistance and abrasion resistance are required
● For assembling precision equipment in which deformation must not occur

[Type B02/B06]
● Suitable for applications requiring a recessed head bolt

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B7020460

Part Number
B7020460
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Nominal (M) Length L (mm)
(mm)
Material Surface Treatment Pitch
(mm)
Strength Class (Steel) Strength Class (Stainless Steel) Application Quantity/Pack
(piece)
JAN Code Order Code Mass

10.22 €

25 Pieces Per Package

1 pack 6 Days 460[Steel] Low-carbon Steel (JIS-SWCH)Trivalent Chromate0.74.8-Standard254989999077360285-5194130.1

Loading...

  1. 1

Basic information

Detailed Shape Disc Mounting Hole Shape Phillips Head Tip Shape Flat End
Thread Type Metric Coarse Basic Shape Standard (Round) Sales Unit Box/Package
Screw Type Full-Thread

This page is Flat Head Screw (Fully Threaded), part number B7020460.
You can find the detail information about specifications and dimensions on part number B7020460.

Variation of this product

Part Number
B021045
B021050
B060204
B7020465
B7020470
B7020540
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Screw Nominal (M) Length L (mm)
(mm)
Material Surface Treatment Pitch
(mm)
Strength Class (Steel) Strength Class (Stainless Steel) Application Quantity/Pack
(piece)
JAN Code Order Code Mass

13.15 €

8 Pieces Per Package

1 pack 6 Days 1045[Steel] Low-carbon Steel (JIS-SWCH)Bright Chromate Plating1.54.8-Standard84989999075267212-7857216

13.15 €

7 Pieces Per Package

1 pack 6 Days 1050[Steel] Low-carbon Steel (JIS-SWCH)Bright Chromate Plating1.54.8-Standard74989999075274212-7865210

16.30 €

140 Pieces Per Package

1 pack Available Same day

Stock

24[Stainless Steel] Stainless SteelNA0.4-A2-50Standard1404989999052381212-797115.96

9.98 €

23 Pieces Per Package

1 pack Same day

Stock

465[Steel] Low-carbon Steel (JIS-SWCH)Trivalent Chromate0.74.8-Standard234989999077377285-5208133.4

9.98 €

21 Pieces Per Package

1 pack Same day

Stock

470[Steel] Low-carbon Steel (JIS-SWCH)Trivalent Chromate0.74.8-Standard214989999077384285-5216133.4

10.22 €

31 Pieces Per Package

1 pack 6 Days 540[Steel] Low-carbon Steel (JIS-SWCH)Trivalent Chromate0.84.8-Standard314989999077490285-5321171.6

Tech Support