Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B220408
Part Number
|
---|
B220408 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Screw Nominal (M) | Length L (mm) | Material | Surface Treatment | Pitch (mm) | Strength Class (Steel) | Strength Class (Stainless Steel) | Thread Type | Application | Quantity/Pack (piece) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.51 € | 135 Pieces Per Package | 1 pack |
Same day
Stock | 4 | 8 | [Steel] Low-carbon Steel (JIS-SWCH) | Bright Chromate Plating | 0.7 | 4.8 | - | Metric Coarse | Standard | 135 | 4989999061116 | 159-8392 | 201.42 |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | NA | Sales Unit | Box/Package |
---|---|---|---|---|---|
Screw Type | Full-Thread |
This page is Hex Bolt (Fully Threaded), part number B220408.
You can find the detail information about specifications and dimensions on part number B220408.
Configure
Stock
Basic Attributes
Material
Strength Class (Stainless Steel)
Type
Screw Nominal (M)
Length L (mm)
Surface Treatment
Pitch(mm)
Strength Class (Steel)
Thread Type
Application
Quantity/Pack(piece)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B22-1420 |
B220425 |
B220510 |
B220525 |
B220612 |
B220620 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Nominal (M) | Length L (mm) | Material | Surface Treatment | Pitch (mm) | Strength Class (Steel) | Strength Class (Stainless Steel) | Thread Type | Application | Quantity/Pack (piece) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.02 € | 9 Pieces Per Package | 1 pack |
Same day
Stock | 14 | 20 | [Steel] Low-carbon Steel (JIS-SWCH) | Bright Chromate Plating | 2 | 4.8 | - | Metric Coarse | Standard | 9 | 4989999311945 | 477-8677 | 439.65 | ||
10.51 € | 110 Pieces Per Package | 1 pack |
Same day
Stock | 4 | 25 | [Steel] Low-carbon Steel (JIS-SWCH) | Bright Chromate Plating | 0.7 | 4.8 | - | Metric Coarse | Standard | 110 | 4989999061185 | 159-8457 | 330.33 | ||
10.51 € | 100 Pieces Per Package | 1 pack |
Same day
Stock | 5 | 10 | [Steel] Low-carbon Steel (JIS-SWCH) | Bright Chromate Plating | 0.8 | 4.8 | - | Metric Coarse | Standard | 100 | 4989999061253 | 159-8520 | 268 | ||
10.51 € | 90 Pieces Per Package | 1 pack |
Same day
Stock | 5 | 25 | [Steel] Low-carbon Steel (JIS-SWCH) | Bright Chromate Plating | 0.8 | 4.8 | - | Metric Coarse | Standard | 90 | 4989999061321 | 159-8571 | 429.12 | ||
10.51 € | 85 Pieces Per Package | 1 pack |
Same day
Stock | 6 | 12 | [Steel] Low-carbon Steel (JIS-SWCH) | Bright Chromate Plating | 1 | 4.8 | - | Metric Coarse | Standard | 85 | 4989999061406 | 159-8651 | 402.05 | ||
10.51 € | 85 Pieces Per Package | 1 pack |
Same day
Stock | 6 | 20 | [Steel] Low-carbon Steel (JIS-SWCH) | Bright Chromate Plating | 1 | 4.8 | - | Metric Coarse | Standard | 85 | 4989999061451 | 159-8694 | 526.49 |