Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B230440
Part Number
|
---|
B230440 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Screw Nominal (M) | Length L (mm) | Material | Surface Treatment | Pitch (mm) | Strength Class (Steel) | Strength Class (Stainless Steel) | Thread Type | Application | Quantity/Pack (piece) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.15 € | 35 Pieces Per Package | 1 pack |
Same day
Stock | 4 | 40 | Stainless Steel | NA | 0.7 | - | A2-50 | Metric Coarse | Standard | 35 | 4989999062601 | 160-0460 | 157.15 |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | NA | Sales Unit | Box/Package |
---|---|---|---|---|---|
Screw Type | Full-Thread |
This page is Hex Bolt (Fully Threaded), part number B230440.
You can find the detail information about specifications and dimensions on part number B230440.
Configure
Stock
Basic Attributes
Strength Class (Steel)
Type
Screw Nominal (M)
Length L (mm)
Material
Surface Treatment
Pitch(mm)
Strength Class (Stainless Steel)
Thread Type
Application
Quantity/Pack(piece)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B220510 |
B220525 |
B220612 |
B230545 |
B230550 |
B230612 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Nominal (M) | Length L (mm) | Material | Surface Treatment | Pitch (mm) | Strength Class (Steel) | Strength Class (Stainless Steel) | Thread Type | Application | Quantity/Pack (piece) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.51 € | 100 Pieces Per Package | 1 pack |
Same day
Stock | 5 | 10 | [Steel] Low-carbon Steel (JIS-SWCH) | Bright Chromate Plating | 0.8 | 4.8 | - | Metric Coarse | Standard | 100 | 4989999061253 | 159-8520 | 268 | ||
10.51 € | 90 Pieces Per Package | 1 pack |
Same day
Stock | 5 | 25 | [Steel] Low-carbon Steel (JIS-SWCH) | Bright Chromate Plating | 0.8 | 4.8 | - | Metric Coarse | Standard | 90 | 4989999061321 | 159-8571 | 429.12 | ||
10.51 € | 85 Pieces Per Package | 1 pack |
Same day
Stock | 6 | 12 | [Steel] Low-carbon Steel (JIS-SWCH) | Bright Chromate Plating | 1 | 4.8 | - | Metric Coarse | Standard | 85 | 4989999061406 | 159-8651 | 402.05 | ||
12.15 € | 27 Pieces Per Package | 1 pack |
Same day
Stock | 5 | 45 | Stainless Steel | NA | 0.8 | - | A2-50 | Metric Coarse | Standard | 27 | 4989999062748 | 160-0621 | 211.95 | ||
12.15 € | 25 Pieces Per Package | 1 pack |
Same day
Stock | 5 | 50 | Stainless Steel | NA | 0.8 | - | A2-50 | Metric Coarse | Standard | 25 | 4989999062755 | 160-0630 | 215.25 | ||
12.15 € | 40 Pieces Per Package | 1 pack |
Same day
Stock | 6 | 12 | Stainless Steel | NA | 1 | - | A2-50 | Metric Coarse | Standard | 40 | 4989999062779 | 160-0656 | 189.2 |